These bearings have one-piece double inner race and two single outer races and are typically supplied complete with an outer race spacer as a pre-set assembly. They can be used at fixed positions on rotation shaft applications or float positions for rotating housing applications on the stationary shaft.
476 - 500 of 530 | Results Per Page | View | Unit of Measure
« 16 17 18 19 20 »  
Clear Filter

Bore (d) (in)

Bore (d) (mm)

O.D. (D) (in)

O.D. (D) (mm)

Width (T) (in)

Width (T) (mm)

Dynamic Radial Load Rating - 1M Revs (C1)  (lbf)

Dynamic Radial Load Rating - 1M Revs (C1)  (N)

Part Number

Bore (d)

O.D. (D)

Inner Ring Width (B)

Width (T)

Dynamic Radial Load Rating - 1M Revs (C1) 

Static Radial Load Rating (C0)

CAD

HM262749DG / HM262710 N/A 13.6250 in346.075 mm N/A 19.2500 in488.950 mm N/A 6.8750 in174.625 mm N/A 6.875 in174.625 mm N/A 676000 lbf3010000 N N/A 845000 lbf3760000 N N/A
HM262749D-90042 N/A 13.6250 in346.075 mm N/A 19.2500 in488.950 mm N/A 6.8750 in174.625 mm N/A 6.875 in174.625 mm N/A 676000 lbf3010000 N N/A 845000 lbf3760000 N N/A
HM262749D-90052 N/A 13.6250 in346.075 mm N/A 19.2500 in488.950 mm N/A 6.8750 in174.625 mm N/A 6.875 in174.625 mm N/A 676000 lbf3010000 N N/A 845000 lbf3760000 N N/A
HM262749D-90044 N/A 13.6250 in346.075 mm N/A 19.2500 in488.950 mm N/A 6.8750 in174.625 mm N/A 6.875 in174.625 mm N/A 676000 lbf3010000 N N/A 845000 lbf3760000 N N/A
HM262749D-902B5 N/A 13.6250 in346.075 mm N/A 19.2500 in488.950 mm N/A 6.8750 in174.625 mm N/A 6.875 in174.625 mm N/A 676000 lbf3010000 N N/A 845000 lbf3760000 N N/A
M262449D-90020 N/A 13.6875 in347.663 mm N/A 18.5000 in469.900 mm N/A 5.4375 in138.113 mm N/A 5.4374 in138.11 mm N/A 614000 lbf2730000 N N/A 602000 lbf2680000 N N/A
LM263149D-90021 N/A 14 in355.6 mm N/A 18.0000 in457.200 mm N/A 4.7500 in120.650 mm N/A 4.7499 in120.647 mm N/A 368000 lbf1640000 N N/A 510000 lbf2270000 N N/A
LM263149DW / LM263110 N/A 14 in355.6 mm N/A 18.0000 in457.200 mm N/A 4.7500 in120.650 mm N/A 4.7499 in120.647 mm N/A 368000 lbf1640000 N N/A 510000 lbf2270000 N N/A
LM263149D-90020 N/A 14 in355.6 mm N/A 18.0000 in457.200 mm N/A 4.7500 in120.650 mm N/A 4.7499 in120.647 mm N/A 368000 lbf1640000 N N/A 510000 lbf2270000 N N/A
EE231401D-902A1 N/A 14 in355.6 mm N/A 19.7500 in501.650 mm N/A 4.3750 in111.125 mm N/A 4.9999 in126.997 mm N/A 412000 lbf1830000 N N/A 420000 lbf1870000 N N/A
EE231401DG / 231975 N/A 14 in355.6 mm N/A 19.7500 in501.650 mm N/A 4.3750 in111.125 mm N/A 4.9999 in126.997 mm N/A 412000 lbf1830000 N N/A 420000 lbf1870000 N N/A
EE231401D-902A3 N/A 14 in355.6 mm N/A 19.7500 in501.650 mm N/A 4.3750 in111.125 mm N/A 4.9999 in126.997 mm N/A 412000 lbf1830000 N N/A 420000 lbf1870000 N N/A
EE231401D / 232025 N/A 14 in355.6 mm N/A 20.2500 in514.350 mm N/A 4.3750 in111.125 mm N/A 4.9999 in126.997 mm N/A 412000 lbf1830000 N N/A 420000 lbf1870000 N N/A
EE231401DG / 232025 N/A 14 in355.6 mm N/A 20.2500 in514.350 mm N/A 4.3750 in111.125 mm N/A 4.9999 in126.997 mm N/A 412000 lbf1830000 N N/A 420000 lbf1870000 N N/A
EE161403D / 161850 N/A 14.0310 in356.387 mm N/A 18.5000 in469.900 mm N/A 4.0000 in101.600 mm N/A 4.1249 in104.772 mm N/A 214000 lbf954000 N N/A 250000 lbf1110000 N N/A
EE161403D / 161925 N/A 14.0310 in356.387 mm N/A 19.2500 in488.950 mm N/A 4.0000 in101.600 mm N/A 4.1249 in104.772 mm N/A 214000 lbf954000 N N/A 250000 lbf1110000 N N/A
HM265049DGW / HM265010 N/A 14.5000 in368.300 mm N/A 20.6250 in523.875 mm N/A 7.3125 in185.738 mm N/A 7.3124 in185.735 mm N/A 890000 lbf3960000 N N/A 977000 lbf4340000 N N/A
EE231475D-90081 N/A 14.7500 in374.650 mm N/A 19.7500 in501.650 mm N/A 4.6250 in117.475 mm N/A 4.9999 in126.997 mm N/A 412000 lbf1830000 N N/A 420000 lbf1870000 N N/A
EE231475D-902A3 N/A 14.7500 in374.650 mm N/A 19.7500 in501.650 mm N/A 4.6250 in117.475 mm N/A 4.9999 in126.997 mm N/A 412000 lbf1830000 N N/A 420000 lbf1870000 N N/A
EE231475D / 232025 N/A 14.7500 in374.650 mm N/A 20.2500 in514.350 mm N/A 4.6250 in117.475 mm N/A 4.9999 in126.997 mm N/A 412000 lbf1830000 N N/A 420000 lbf1870000 N N/A
LM665949DGW / LM665911 N/A 15.1875 in385.763 mm N/A 20.2500 in514.350 mm N/A 6.0000 in152.400 mm N/A 5.9999 in152.397 mm N/A 530000 lbf2360000 N N/A 710000 lbf3160000 N N/A
LM665949DGW / LM665910 N/A 15.1875 in385.763 mm N/A 20.2500 in514.350 mm N/A 6.0000 in152.400 mm N/A 5.9999 in152.397 mm N/A 530000 lbf2360000 N N/A 710000 lbf3160000 N N/A
LM665949DW / LM665911 N/A 15.1875 in385.763 mm N/A 20.2500 in514.350 mm N/A 6.0000 in152.400 mm N/A 5.9999 in152.397 mm N/A 530000 lbf2360000 N N/A 710000 lbf3160000 N N/A
EE234157D / 234215W N/A 15.5 in393.7 mm N/A 21.5000 in546.100 mm N/A 4.7500 in120.650 mm N/A 5.5624 in141.285 mm N/A 425000 lbf1890000 N N/A 451000 lbf2010000 N N/A
LM767745D-902A3 N/A 15.5 in393.7 mm N/A 21.5000 in546.100 mm N/A 5.4375 in138.113 mm N/A 5.4374 in138.11 mm N/A 513000 lbf2280000 N N/A 631000 lbf2810000 N N/A
476 - 500 of 530 | Results Per Page | View | Unit of Measure
« 16 17 18 19 20 »