These bearings have one-piece double inner race and two single outer races and are typically supplied complete with an outer race spacer as a pre-set assembly. They can be used at fixed positions on rotation shaft applications or float positions for rotating housing applications on the stationary shaft.
501 - 525 of 530 | Results Per Page | View | Unit of Measure
« 21 22 
Clear Filter

Bore (d) (in)

Bore (d) (mm)

O.D. (D) (in)

O.D. (D) (mm)

Width (T) (in)

Width (T) (mm)

Dynamic Radial Load Rating - 1M Revs (C1)  (lbf)

Dynamic Radial Load Rating - 1M Revs (C1)  (N)

Part Number

Bore (d)

O.D. (D)

Inner Ring Width (B)

Width (T)

Dynamic Radial Load Rating - 1M Revs (C1) 

Static Radial Load Rating (C0)

CAD

LM767745D-902A4 N/A 15.5 in393.7 mm N/A 21.5000 in546.100 mm N/A 5.4375 in138.113 mm N/A 5.4374 in138.11 mm N/A 513000 lbf2280000 N N/A 631000 lbf2810000 N N/A
EE234157D / 234220 N/A 15.5 in393.7 mm N/A 22.0000 in558.800 mm N/A 4.7500 in120.650 mm N/A 4.6874 in119.060 mm N/A 425000 lbf1890000 N N/A 451000 lbf2010000 N N/A
EE234161D / 234215W N/A 16.0000 in406.400 mm N/A 21.5000 in546.100 mm N/A 4.7500 in120.650 mm N/A 5.5624 in141.285 mm N/A 425000 lbf1890000 N N/A 451000 lbf2010000 N N/A
LM767749DGW / LM767710 N/A 16.0000 in406.400 mm N/A 21.5000 in546.100 mm N/A 5.4375 in138.113 mm N/A 5.4374 in138.11 mm N/A 513000 lbf2280000 N N/A 631000 lbf2810000 N N/A
M667944DW / M667911 N/A 16.0000 in406.400 mm N/A 21.5000 in546.100 mm N/A 6.3750 in161.925 mm N/A 6.3749 in161.922 mm N/A 731000 lbf3250000 N N/A 886000 lbf3940000 N N/A
M667944DW / M667910 N/A 16.0000 in406.400 mm N/A 21.5000 in546.100 mm N/A 6.3750 in161.925 mm N/A 6.3749 in161.922 mm N/A 731000 lbf3250000 N N/A 886000 lbf3940000 N N/A
EE234161D / 234220 N/A 16.0000 in406.400 mm N/A 22.0000 in558.800 mm N/A 4.7500 in120.650 mm N/A 4.6874 in119.060 mm N/A 425000 lbf1890000 N N/A 451000 lbf2010000 N N/A
EE833161XD / 833232 N/A 16.0000 in406.400 mm N/A 23.2500 in590.550 mm N/A 7.6250 in193.675 mm N/A 7.6249 in193.672 mm N/A 903000 lbf4020000 N N/A 1070000 lbf4770000 N N/A
M667946DW / M667910 N/A 16.1250 in409.575 mm N/A 21.5000 in546.100 mm N/A 6.3750 in161.925 mm N/A 6.3749 in161.922 mm N/A 731000 lbf3250000 N N/A 886000 lbf3940000 N N/A
M667946DW / M667911 N/A 16.1250 in409.575 mm N/A 21.5000 in546.100 mm N/A 6.3750 in161.925 mm N/A 6.3749 in161.922 mm N/A 731000 lbf3250000 N N/A 886000 lbf3940000 N N/A
M667947ADW / M667910 N/A 16.1250 in409.575 mm N/A 21.5000 in546.100 mm N/A 6.3750 in161.925 mm N/A 6.3749 in161.922 mm N/A 661000 lbf2940000 N N/A 768000 lbf3420000 N N/A
M667947DGW / M667910 N/A 16.1250 in409.575 mm N/A 21.5000 in546.100 mm N/A 6.3750 in161.925 mm N/A 6.3749 in161.922 mm N/A 661000 lbf2940000 N N/A 768000 lbf3420000 N N/A
M667947DW / M667910 N/A 16.1250 in409.575 mm N/A 21.5000 in546.100 mm N/A 6.3750 in161.925 mm N/A 6.3749 in161.922 mm N/A 661000 lbf2940000 N N/A 768000 lbf3420000 N N/A
M667947DW / M667911 N/A 16.1250 in409.575 mm N/A 21.5000 in546.100 mm N/A 6.3750 in161.925 mm N/A 6.3749 in161.922 mm N/A 661000 lbf2940000 N N/A 768000 lbf3420000 N N/A
M667949D / M667911 N/A 16.1250 in409.575 mm N/A 21.5000 in546.100 mm N/A 6.3750 in161.925 mm N/A 6.3749 in161.922 mm N/A 731000 lbf3250000 N N/A 886000 lbf3940000 N N/A
M667949D / M667910 N/A 16.1250 in409.575 mm N/A 21.5000 in546.100 mm N/A 6.3750 in161.925 mm N/A 6.3749 in161.922 mm N/A 731000 lbf3250000 N N/A 886000 lbf3940000 N N/A
M667949DXX / M667910 N/A 16.1250 in409.575 mm N/A 21.5000 in546.100 mm N/A 6.3750 in161.925 mm N/A 6.3749 in161.922 mm N/A 731000 lbf3250000 N N/A 886000 lbf3940000 N N/A
M667949DXX / M667911 N/A 16.1250 in409.575 mm N/A 21.5000 in546.100 mm N/A 6.3750 in161.925 mm N/A 6.3749 in161.922 mm N/A 731000 lbf3250000 N N/A 886000 lbf3940000 N N/A
M270749D-902D1 N/A 17.6250 in447.675 mm N/A 25.0000 in635.000 mm N/A 8.8125 in223.838 mm N/A 8.8125 in223.838 mm N/A 1280000 lbf5700000 N N/A 1450000 lbf6430000 N N/A
M270749XDGW / M270710 N/A 17.6250 in447.675 mm N/A 25.0000 in635.000 mm N/A 8.8125 in223.838 mm N/A 8.8125 in223.838 mm N/A 1210000 lbf5370000 N N/A 1330000 lbf5900000 N N/A
M272749DGW / M272710 N/A 18.8750 in479.425 mm N/A 26.7500 in679.450 mm N/A 9.3750 in238.125 mm N/A 9.3749 in238.122 mm N/A 1460000 lbf6500000 N N/A 1660000 lbf7400000 N N/A
EE243193D / 243250 N/A 19.2530 in489.026 mm N/A 24.9950 in634.873 mm N/A 6.0000 in152.400 mm N/A 6 in152.4 mm N/A 574000 lbf2560000 N N/A 822000 lbf3660000 N N/A
LM772749DW / LM772710 N/A 19.2530 in489.026 mm N/A 24.9950 in634.873 mm N/A 6.0625 in153.988 mm N/A 6.0625 in153.988 mm N/A 728000 lbf3240000 N N/A 871000 lbf3870000 N N/A
LM278848D-902A2 N/A 23.0625 in585.788 mm N/A 30.3750 in771.525 mm N/A 9.0625 in230.188 mm N/A 9.0624 in230.185 mm N/A 1290000 lbf5730000 N N/A 1860000 lbf8280000 N N/A
L281149D / L281110 N/A 26.0000 in660.400 mm N/A 32.0000 in812.8 mm N/A 6.9375 in176.213 mm N/A 6.9375 in176.213 mm N/A 1070000 lbf4760000 N N/A 1490000 lbf6620000 N N/A
501 - 525 of 530 | Results Per Page | View | Unit of Measure
« 21 22