These bearings have one-piece double inner race and two single outer races and are typically supplied complete with an outer race spacer as a pre-set assembly. They can be used at fixed positions on rotation shaft applications or float positions for rotating housing applications on the stationary shaft.
51 - 75 of 530 | Results Per Page | View | Unit of Measure
1 2 3 4 5 »  
Clear Filter

Bore (d) (in)

Bore (d) (mm)

O.D. (D) (in)

O.D. (D) (mm)

Width (T) (in)

Width (T) (mm)

Dynamic Radial Load Rating - 1M Revs (C1)  (lbf)

Dynamic Radial Load Rating - 1M Revs (C1)  (N)

Part Number

Bore (d)

O.D. (D)

Inner Ring Width (B)

Width (T)

Dynamic Radial Load Rating - 1M Revs (C1) 

Static Radial Load Rating (C0)

CAD

358D / 352 N/A 1 11/16 in42.863 mm N/A 3.5480 in90.119 mm N/A 2.0620 in52.375 mm N/A 2.1649 in54.988 mm N/A 32000 lbf142000 N N/A 20000 lbf88800 N N/A
13176D / 13318 N/A 1 3/4 in44.450 mm N/A 3.1875 in80.963 mm N/A 1.2500 in31.750 mm N/A 1.3749 in34.922 mm N/A 19900 lbf88500 N N/A 13700 lbf61100 N N/A
13182D-90017 N/A 1.8125 in46.038 mm N/A 3.1875 in80.963 mm N/A 1.2500 in31.750 mm N/A 1.3749 in34.922 mm N/A 19900 lbf88500 N N/A 13700 lbf61100 N N/A
376DE / 374 N/A 1 7/8 in47.625 mm N/A 3.6718 in93.264 mm N/A 2.094 in53.188 mm N/A 1.9689 in50.010 mm N/A 34400 lbf153000 N N/A 22700 lbf101000 N N/A
376DE / 372A N/A 1 7/8 in47.625 mm N/A 3.8125 in96.838 mm N/A 2.094 in53.188 mm N/A 2.0939 in53.185 mm N/A 34400 lbf153000 N N/A 22700 lbf101000 N N/A
376DE / 372 N/A 1 7/8 in47.625 mm N/A 3.937 in100 mm N/A 2.094 in53.188 mm N/A 2.3123 in58.732 mm N/A 34400 lbf153000 N N/A 22700 lbf101000 N N/A
378DE / 374 N/A 1 15/16 in49.213 mm N/A 3.6718 in93.264 mm N/A 2.094 in53.188 mm N/A 1.9689 in50.010 mm N/A 34400 lbf153000 N N/A 22700 lbf101000 N N/A
378DW / 374 N/A 1 15/16 in49.213 mm N/A 3.6718 in93.264 mm N/A 2.6570 in67.488 mm N/A 1.9689 in50.010 mm N/A 34400 lbf153000 N N/A 22700 lbf101000 N N/A
378DW / 372A N/A 1 15/16 in49.213 mm N/A 3.8125 in96.838 mm N/A 2.6570 in67.488 mm N/A 2.0939 in53.185 mm N/A 34400 lbf153000 N N/A 22700 lbf101000 N N/A
378DE / 372 N/A 1 15/16 in49.213 mm N/A 3.937 in100 mm N/A 2.094 in53.188 mm N/A 2.3123 in58.732 mm N/A 34400 lbf153000 N N/A 22700 lbf101000 N N/A
378DW / 372 N/A 1 15/16 in49.213 mm N/A 3.937 in100 mm N/A 2.6570 in67.488 mm N/A 2.3123 in58.732 mm N/A 34400 lbf153000 N N/A 22700 lbf101000 N N/A
375D-90018 N/A 2 in50.8 mm N/A 3.6718 in93.264 mm N/A 2.094 in53.188 mm N/A 1.9689 in50.010 mm N/A 34400 lbf153000 N N/A 22700 lbf101000 N N/A
375D-99401 N/A 2 in50.8 mm N/A 3.8125 in96.838 mm N/A 2.094 in53.188 mm N/A 2.0939 in53.185 mm N/A 34400 lbf153000 N N/A 22700 lbf101000 N N/A
375D-90036 N/A 2 in50.8 mm N/A 3.8125 in96.838 mm N/A 2.094 in53.188 mm N/A 2.0939 in53.185 mm N/A 34400 lbf153000 N N/A 22700 lbf101000 N N/A
375D / 372 N/A 2 in50.8 mm N/A 3.937 in100 mm N/A 2.094 in53.188 mm N/A 2.3123 in58.732 mm N/A 34400 lbf153000 N N/A 22700 lbf101000 N N/A
389DE / 382A N/A 2 3/16 in55.563 mm N/A 3.8125 in96.838 mm N/A 2.094 in53.188 mm N/A 2.0195 in51.295 mm N/A 35600 lbf158000 N N/A 24100 lbf107000 N N/A
389DE / 382 N/A 2 3/16 in55.563 mm N/A 3.8750 in98.425 mm N/A 2.094 in53.188 mm N/A 2.0195 in51.295 mm N/A 35600 lbf158000 N N/A 24100 lbf107000 N N/A
389DE / 383 N/A 2 3/16 in55.563 mm N/A 3.937 in100 mm N/A 2.094 in53.188 mm N/A 2.0195 in51.295 mm N/A 35600 lbf158000 N N/A 24100 lbf107000 N N/A
389DE / 383A N/A 2 3/16 in55.563 mm N/A 3.937 in100 mm N/A 2.094 in53.188 mm N/A 2.0195 in51.295 mm N/A 35600 lbf158000 N N/A 24100 lbf107000 N N/A
389DE / 383X N/A 2 3/16 in55.563 mm N/A 3.937 in100 mm N/A 2.094 in53.188 mm N/A 2.3659 in60.094 mm N/A 35600 lbf158000 N N/A 24100 lbf107000 N N/A
392DW / 394XS N/A 2 7/16 in61.913 mm N/A 4.3301 in109.985 mm N/A 2.8750 in73.025 mm N/A 2.3247 in59.047 mm N/A 36600 lbf163000 N N/A 28100 lbf125000 N N/A
399D / 394XS N/A 2 7/16 in61.913 mm N/A 4.3301 in109.985 mm N/A 2.187 in55.55 mm N/A 2.3247 in59.047 mm N/A 38700 lbf172000 N N/A 28100 lbf125000 N N/A
392DW / 394ARB N/A 2 7/16 in61.913 mm N/A 4.3307 in110 mm N/A 2.8750 in73.025 mm N/A 2.1869 in55.547 mm N/A 36600 lbf163000 N N/A 28100 lbf125000 N N/A
392DW / 394AS N/A 2 7/16 in61.913 mm N/A 4.3307 in110 mm N/A 2.8750 in73.025 mm N/A 2.1869 in55.547 mm N/A 36600 lbf163000 N N/A 28100 lbf125000 N N/A
392DW / 394A N/A 2 7/16 in61.913 mm N/A 4.3307 in110 mm N/A 2.8750 in73.025 mm N/A 2.1869 in55.547 mm N/A 36600 lbf163000 N N/A 28100 lbf125000 N N/A
51 - 75 of 530 | Results Per Page | View | Unit of Measure
1 2 3 4 5 »