These bearings have one-piece double inner race and two single outer races and are typically supplied complete with an outer race spacer as a pre-set assembly. They can be used at fixed positions on rotation shaft applications or float positions for rotating housing applications on the stationary shaft.
76 - 100 of 530 | Results Per Page | View | Unit of Measure
1 2 3 4 5 »  
Clear Filter

Bore (d) (in)

Bore (d) (mm)

O.D. (D) (in)

O.D. (D) (mm)

Width (T) (in)

Width (T) (mm)

Dynamic Radial Load Rating - 1M Revs (C1)  (lbf)

Dynamic Radial Load Rating - 1M Revs (C1)  (N)

Part Number

Bore (d)

O.D. (D)

Inner Ring Width (B)

Width (T)

Dynamic Radial Load Rating - 1M Revs (C1) 

Static Radial Load Rating (C0)

CAD

392DW / 394 N/A 2 7/16 in61.913 mm N/A 4.3307 in110 mm N/A 2.8750 in73.025 mm N/A 2.1869 in55.547 mm N/A 36600 lbf163000 N N/A 28100 lbf125000 N N/A
399D-90330 N/A 2 7/16 in61.913 mm N/A 4.3307 in110 mm N/A 2.187 in55.55 mm N/A 2.1869 in55.547 mm N/A 38700 lbf172000 N N/A 28100 lbf125000 N N/A
399D / 394ARB N/A 2 7/16 in61.913 mm N/A 4.3307 in110 mm N/A 2.187 in55.55 mm N/A 2.1869 in55.547 mm N/A 38700 lbf172000 N N/A 28100 lbf125000 N N/A
399D-90186 N/A 2 7/16 in61.913 mm N/A 4.3307 in110 mm N/A 2.187 in55.55 mm N/A 2.1869 in55.547 mm N/A 38700 lbf172000 N N/A 28100 lbf125000 N N/A
399D / 394 N/A 2 7/16 in61.913 mm N/A 4.3307 in110 mm N/A 2.187 in55.55 mm N/A 2.1869 in55.547 mm N/A 38700 lbf172000 N N/A 28100 lbf125000 N N/A
399D / 393 N/A 2 7/16 in61.913 mm N/A 4.3307 in110 mm N/A 2.187 in55.55 mm N/A 2.5807 in65.550 mm N/A 38700 lbf172000 N N/A 28100 lbf125000 N N/A
399D-90270 N/A 2 7/16 in61.913 mm N/A 4.3307 in110 mm N/A 2.187 in55.55 mm N/A 2.1869 in55.547 mm N/A 38700 lbf172000 N N/A 28100 lbf125000 N N/A
392DW / 393AS N/A 2 7/16 in61.913 mm N/A 4.3750 in111.125 mm N/A 2.8750 in73.025 mm N/A 2.1869 in55.547 mm N/A 36600 lbf163000 N N/A 28100 lbf125000 N N/A
399D / 393AS N/A 2 7/16 in61.913 mm N/A 4.3750 in111.125 mm N/A 2.187 in55.55 mm N/A 2.1869 in55.547 mm N/A 38700 lbf172000 N N/A 28100 lbf125000 N N/A
392DW / 393A N/A 2 7/16 in61.913 mm N/A 4.4375 in112.713 mm N/A 2.8750 in73.025 mm N/A 2.2047 in55.999 mm N/A 36600 lbf163000 N N/A 28100 lbf125000 N N/A
399D-99404 N/A 2 7/16 in61.913 mm N/A 4.4375 in112.713 mm N/A 2.187 in55.55 mm N/A 2.2047 in55.999 mm N/A 38700 lbf172000 N N/A 28100 lbf125000 N N/A
392DW / 394CS N/A 2 7/16 in61.913 mm N/A 4.4680 in113.487 mm N/A 2.8750 in73.025 mm N/A 2.1869 in55.547 mm N/A 36600 lbf163000 N N/A 28100 lbf125000 N N/A
392DW / 393C N/A 2 7/16 in61.913 mm N/A 4.4680 in113.487 mm N/A 2.8750 in73.025 mm N/A 2.3167 in58.844 mm N/A 36600 lbf163000 N N/A 28100 lbf125000 N N/A
399D / 394CS N/A 2 7/16 in61.913 mm N/A 4.4680 in113.487 mm N/A 2.187 in55.55 mm N/A 2.1869 in55.547 mm N/A 38700 lbf172000 N N/A 28100 lbf125000 N N/A
399D / 393C N/A 2 7/16 in61.913 mm N/A 4.4680 in113.487 mm N/A 2.187 in55.55 mm N/A 2.3167 in58.844 mm N/A 38700 lbf172000 N N/A 28100 lbf125000 N N/A
399D / 393WE N/A 2 7/16 in61.913 mm N/A 4.5900 in116.586 mm N/A 2.187 in55.55 mm N/A 3.0765 in78.143 mm N/A 38700 lbf172000 N N/A 28100 lbf125000 N N/A
39585D / 39520XX N/A 2 1/2 in63.500 mm N/A 4.4375 in112.713 mm N/A 2.3750 in60.325 mm N/A 2.375 in60.325 mm N/A 65300 lbf291000 N N/A 50300 lbf224000 N N/A
39585D / 39521 N/A 2 1/2 in63.500 mm N/A 4.4375 in112.713 mm N/A 2.3750 in60.325 mm N/A 2.375 in60.325 mm N/A 65300 lbf291000 N N/A 50300 lbf224000 N N/A
39585D / 39522 N/A 2 1/2 in63.500 mm N/A 4.4375 in112.713 mm N/A 2.3750 in60.325 mm N/A 2.875 in73.025 mm N/A 65300 lbf291000 N N/A 50300 lbf224000 N N/A
39585D / 39520P N/A 2 1/2 in63.500 mm N/A 4.4375 in112.713 mm N/A 2.3750 in60.325 mm N/A 2.375 in60.325 mm N/A 65300 lbf291000 N N/A 50300 lbf224000 N N/A
39585D-90071 N/A 2 1/2 in63.500 mm N/A 4.4375 in112.713 mm N/A 2.3750 in60.325 mm N/A 2.375 in60.325 mm N/A 65300 lbf291000 N N/A 50300 lbf224000 N N/A
39585D-90014 N/A 2 1/2 in63.500 mm N/A 4.4375 in112.713 mm N/A 2.3750 in60.325 mm N/A 2.375 in60.325 mm N/A 65300 lbf291000 N N/A 50300 lbf224000 N N/A
39585D-90015 N/A 2 1/2 in63.500 mm N/A 4.4375 in112.713 mm N/A 2.3750 in60.325 mm N/A 2.375 in60.325 mm N/A 65300 lbf291000 N N/A 50300 lbf224000 N N/A
39585D-90027 N/A 2 1/2 in63.500 mm N/A 4.4375 in112.713 mm N/A 2.3750 in60.325 mm N/A 2.375 in60.325 mm N/A 65300 lbf291000 N N/A 50300 lbf224000 N N/A
39585D-90051 N/A 2 1/2 in63.500 mm N/A 4.4375 in112.713 mm N/A 2.3750 in60.325 mm N/A 2.375 in60.325 mm N/A 65300 lbf291000 N N/A 50300 lbf224000 N N/A
76 - 100 of 530 | Results Per Page | View | Unit of Measure
1 2 3 4 5 »