These bearings have one-piece double inner race and two single outer races and are typically supplied complete with an outer race spacer as a pre-set assembly. They can be used at fixed positions on rotation shaft applications or float positions for rotating housing applications on the stationary shaft.
176 - 200 of 530 | Results Per Page | View | Unit of Measure
« 6 7 8 9 10 »  
Clear Filter

Bore (d) (in)

Bore (d) (mm)

O.D. (D) (in)

O.D. (D) (mm)

Width (T) (in)

Width (T) (mm)

Dynamic Radial Load Rating - 1M Revs (C1)  (lbf)

Dynamic Radial Load Rating - 1M Revs (C1)  (N)

Part Number

Bore (d)

O.D. (D)

Inner Ring Width (B)

Width (T)

Dynamic Radial Load Rating - 1M Revs (C1) 

Static Radial Load Rating (C0)

CAD

LM121948D-902A4 N/A 4.25 in107.95 mm N/A 6.000 in152.4 mm N/A 2.5625 in65.088 mm N/A 2.5624 in65.085 mm N/A 65900 lbf293000 N N/A 70200 lbf312000 N N/A
71426D-902A2 N/A 4.25 in107.95 mm N/A 7.5 in190.5 mm N/A 4.0000 in101.600 mm N/A 3.8749 in98.422 mm N/A 142000 lbf633000 N N/A 122000 lbf543000 N N/A
946D / 930 N/A 4.25 in107.95 mm N/A 8.1250 in206.375 mm N/A 6.0000 in152.400 mm N/A 5.6249 in142.872 mm N/A 224000 lbf996000 N N/A 177000 lbf786000 N N/A
946D / 932 N/A 4.25 in107.95 mm N/A 8.3750 in212.725 mm N/A 6.0000 in152.400 mm N/A 5.6249 in142.872 mm N/A 224000 lbf996000 N N/A 177000 lbf786000 N N/A
HH224346DD / HH224310 N/A 4 1/2 in114.300 mm N/A 8.3750 in212.725 mm N/A 6.0000 in152.400 mm N/A 5.6249 in142.872 mm N/A 266000 lbf1180000 N N/A 204000 lbf906000 N N/A
LM124449DW / LM124410 N/A 4 3/4 in120.650 mm N/A 6.5625 in166.688 mm N/A 2.8440 in72.238 mm N/A 2.8439 in72.235 mm N/A 81800 lbf364000 N N/A 85300 lbf379000 N N/A
LM124449DW / LM124411V N/A 4 3/4 in120.650 mm N/A 6.5875 in167.323 mm N/A 2.8440 in72.238 mm N/A 3.5939 in91.285 mm N/A 81800 lbf364000 N N/A 85300 lbf379000 N N/A
M224749D / M224713A N/A 4 3/4 in120.650 mm N/A 6.7812 in172.242 mm N/A 2.6875 in68.263 mm N/A 2.6250 in66.675 mm N/A 95700 lbf426000 N N/A 94900 lbf422000 N N/A
M224749D / M224711 N/A 4 3/4 in120.650 mm N/A 6.7812 in172.242 mm N/A 2.6875 in68.263 mm N/A 2.6250 in66.675 mm N/A 95700 lbf426000 N N/A 94900 lbf422000 N N/A
M224749D / M224712 N/A 4 3/4 in120.650 mm N/A 6.8750 in174.625 mm N/A 2.6875 in68.263 mm N/A 2.6250 in66.675 mm N/A 95700 lbf426000 N N/A 94900 lbf422000 N N/A
M224749D-90041 N/A 4 3/4 in120.650 mm N/A 6.8750 in174.625 mm N/A 2.6875 in68.263 mm N/A 2.6250 in66.675 mm N/A 95700 lbf426000 N N/A 94900 lbf422000 N N/A
M224749D-90062 N/A 4 3/4 in120.650 mm N/A 6.8750 in174.625 mm N/A 2.6875 in68.263 mm N/A 2.6250 in66.675 mm N/A 95700 lbf426000 N N/A 94900 lbf422000 N N/A
M224749D-902A2 N/A 4 3/4 in120.650 mm N/A 6.8750 in174.625 mm N/A 2.6875 in68.263 mm N/A 2.6250 in66.675 mm N/A 95700 lbf426000 N N/A 94900 lbf422000 N N/A
M224749D-902B2 N/A 4 3/4 in120.650 mm N/A 6.8750 in174.625 mm N/A 2.6875 in68.263 mm N/A 2.6250 in66.675 mm N/A 95700 lbf426000 N N/A 94900 lbf422000 N N/A
95474D / 95905 N/A 4 3/4 in120.650 mm N/A 9.0551 in230 mm N/A 6.0000 in152.400 mm N/A 5.4999 in139.697 mm N/A 246000 lbf1090000 N N/A 209000 lbf931000 N N/A
95474D / 95912 N/A 4 3/4 in120.650 mm N/A 9.1250 in231.775 mm N/A 6.0000 in152.400 mm N/A 5.4999 in139.697 mm N/A 246000 lbf1090000 N N/A 209000 lbf931000 N N/A
95474D / 95926 N/A 4 3/4 in120.650 mm N/A 9.25 in234.95 mm N/A 6.0000 in152.400 mm N/A 5.4999 in139.697 mm N/A 246000 lbf1090000 N N/A 209000 lbf931000 N N/A
95474D / 95925 N/A 4 3/4 in120.650 mm N/A 9.25 in234.95 mm N/A 6.0000 in152.400 mm N/A 5.4999 in139.697 mm N/A 246000 lbf1090000 N N/A 209000 lbf931000 N N/A
95474D / 95923V N/A 4 3/4 in120.650 mm N/A 9.25 in234.95 mm N/A 6.0000 in152.400 mm N/A 5.4999 in139.697 mm N/A 246000 lbf1090000 N N/A 209000 lbf931000 N N/A
95474D / 95929 N/A 4 3/4 in120.650 mm N/A 9.2510 in234.975 mm N/A 6.0000 in152.400 mm N/A 5.6022 in142.296 mm N/A 246000 lbf1090000 N N/A 209000 lbf931000 N N/A
95474D / 95928 N/A 4 3/4 in120.650 mm N/A 9.2510 in234.975 mm N/A 6.0000 in152.400 mm N/A 5.4999 in139.697 mm N/A 246000 lbf1090000 N N/A 209000 lbf931000 N N/A
95474D / 95962 N/A 4 3/4 in120.650 mm N/A 9.6250 in244.475 mm N/A 6.0000 in152.400 mm N/A 5.4999 in139.697 mm N/A 246000 lbf1090000 N N/A 209000 lbf931000 N N/A
95474D / 95975 N/A 4 3/4 in120.650 mm N/A 9.7500 in247.650 mm N/A 6.0000 in152.400 mm N/A 5.4999 in139.697 mm N/A 246000 lbf1090000 N N/A 209000 lbf931000 N N/A
48290DW-99401 N/A 5 in127 mm N/A 7.1875 in182.563 mm N/A 3.0000 in76.200 mm N/A 3.0001 in76.203 mm N/A 105000 lbf466000 N N/A 111000 lbf493000 N N/A
67388D / 67322 N/A 5 in127 mm N/A 7.7500 in196.850 mm N/A 3.6250 in92.075 mm N/A 3.625 in92.075 mm N/A 144000 lbf640000 N N/A 141000 lbf625000 N N/A
176 - 200 of 530 | Results Per Page | View | Unit of Measure
« 6 7 8 9 10 »