The configuration of the TDO provides a wide effective bearing spread, making it ideal for applications in which overturning moments are a significant load component. TDO bearings can be used in fixed positions or allowed to float in the housing bore.
Part Number |
O.D. (D) |
Outer Ring Width (C) |
CAD |
|---|---|---|---|
| 56649D | N/A 6.4951 in164.976 mm | N/A 2.5 in63.5 mm |
N/A
|
| 56650CD | N/A 6.500 in165.1 mm | N/A 2.5 in63.5 mm |
N/A
|
| 56650D | N/A 6.500 in165.1 mm | N/A 2.5 in63.5 mm |
N/A
|
| 56650DC | N/A 6.500 in165.1 mm | N/A 2.5 in63.5 mm |
N/A
|
| 572651CD | N/A 26.5000 in673.100 mm | N/A 5 in127 mm |
N/A
|
| 572651D | N/A 26.5000 in673.100 mm | N/A 5 in127 mm |
N/A
|
| 572653CD | N/A 26.5000 in673.100 mm | N/A 6.000 in152.4 mm |
N/A
|
| 572653D | N/A 26.5000 in673.100 mm | N/A 6.000 in152.4 mm |
N/A
|
| 572D | N/A 5.5115 in139.992 mm | N/A 2.6250 in66.675 mm |
N/A
|
| 572DC | N/A 5.5115 in139.992 mm | N/A 2.6250 in66.675 mm |
N/A
|
| 581163XD | N/A 11.6250 in295.275 mm | N/A 5.75 in146.05 mm |
N/A
|
| 592D | N/A 6.000 in152.4 mm | N/A 2.5 in63.5 mm |
N/A
|
| 592DC | N/A 6.000 in152.4 mm | N/A 2.5 in63.5 mm |
N/A
|
| 618136D | N/A 13.6875 in347.663 mm | N/A 4.25 in107.95 mm |
N/A
|
| 626321CD | N/A 32.0000 in812.8 mm | N/A 7.3750 in187.325 mm |
N/A
|
| 626321D | N/A 32.0000 in812.8 mm | N/A 7.3750 in187.325 mm |
N/A
|
| 632D | N/A 5.3750 in136.525 mm | N/A 3 in76.2 mm |
N/A
|
| 632DC | N/A 5.3750 in136.525 mm | N/A 3 in76.2 mm |
N/A
|
| 640261CD | N/A 26.0000 in660.400 mm | N/A 6.25 in158.75 mm |
N/A
|
| 640261XD | N/A 26.0000 in660.400 mm | N/A 6.25 in158.75 mm |
N/A
|
| 640262D | N/A 26.2470 in666.674 mm | N/A 6.25 in158.75 mm |
N/A
|
| 64700D | N/A 7 in177.8 mm | N/A 2.75 in69.85 mm |
N/A
|
| 64700DC | N/A 7 in177.8 mm | N/A 2.75 in69.85 mm |
N/A
|
| 64708D | N/A 7.0856 in179.974 mm | N/A 2.75 in69.85 mm |
N/A
|
| 649311CD | N/A 31.0000 in787.400 mm | N/A 6.25 in158.75 mm |
N/A
|