The configuration of the TDO provides a wide effective bearing spread, making it ideal for applications in which overturning moments are a significant load component. TDO bearings can be used in fixed positions or allowed to float in the housing bore.
251 - 275 of 710 | Results Per Page | View | Unit of Measure
« 11 12 13 14 15 »  
Clear Filter

O.D. (D) (in)

O.D. (D) (mm)

Part Number

O.D. (D)

Outer Ring Width (C)

CAD

649313D N/A 31.2500 in793.750 mm N/A 6.25 in158.75 mm N/A
650270D N/A 26.9960 in685.698 mm N/A 11.6250 in295.275 mm N/A
654D N/A 6.000 in152.4 mm N/A 3 in76.2 mm N/A
654DC N/A 6.000 in152.4 mm N/A 3 in76.2 mm N/A
655346CD N/A 34.5000 in876.300 mm N/A 6.000 in152.4 mm N/A
663551CD N/A 35.5000 in901.700 mm N/A 8.4375 in214.313 mm N/A
663551D N/A 35.5000 in901.700 mm N/A 8.4375 in214.313 mm N/A
663551DC N/A 35.5000 in901.700 mm N/A 8.4375 in214.313 mm N/A
66462D N/A 4.6250 in117.475 mm N/A 2.125 in53.975 mm N/A
66522D N/A 5.1174 in129.982 mm N/A 1.8750 in47.625 mm N/A
672875D N/A 28.7460 in730.148 mm N/A 7 in177.8 mm N/A
672D N/A 6.625 in168.275 mm N/A 2.75 in69.85 mm N/A
672DC N/A 6.625 in168.275 mm N/A 2.75 in69.85 mm N/A
67322D N/A 7.75 in196.850 mm N/A 3.3750 in85.725 mm N/A
67322DC N/A 7.75 in196.850 mm N/A 3.3750 in85.725 mm N/A
67323D N/A 7.75 in196.850 mm N/A 3.6250 in92.075 mm N/A
67324DA N/A 7.8125 in198.438 mm N/A 3.3750 in85.725 mm N/A
67325D N/A 7.875 in200.025 mm N/A 3.3750 in85.725 mm N/A
67326D N/A 7.8720 in199.949 mm N/A 3.3750 in85.725 mm N/A
675DRB N/A 6.8750 in174.625 mm N/A 2.75 in69.85 mm N/A
67720CD N/A 9.7500 in247.650 mm N/A 3.3125 in84.138 mm N/A
67720DW N/A 9.7500 in247.650 mm N/A 3.6875 in93.663 mm N/A
67721D N/A 9.7500 in247.650 mm N/A 3.4375 in87.313 mm N/A
67721XD N/A 9.7500 in247.650 mm N/A 3.4375 in87.313 mm N/A
67820CD N/A 10.5 in266.7 mm N/A 3.3125 in84.138 mm N/A
251 - 275 of 710 | Results Per Page | View | Unit of Measure
« 11 12 13 14 15 »