The configuration of the TDO provides a wide effective bearing spread, making it ideal for applications in which overturning moments are a significant load component. TDO bearings can be used in fixed positions or allowed to float in the housing bore.
301 - 325 of 710 | Results Per Page | View | Unit of Measure
« 11 12 13 14 15 »  
Clear Filter

O.D. (D) (in)

O.D. (D) (mm)

Part Number

O.D. (D)

Outer Ring Width (C)

CAD

751204D N/A 12.000 in304.8 mm N/A 3.8438 in97.633 mm N/A
751204DC N/A 12.000 in304.8 mm N/A 3.8438 in97.633 mm N/A
752381CD N/A 38.0000 in965.200 mm N/A 5.25 in133.350 mm N/A
752381D N/A 38.0000 in965.200 mm N/A 5.25 in133.350 mm N/A
752381DC N/A 38.0000 in965.200 mm N/A 5.25 in133.350 mm N/A
752D N/A 6.3750 in161.925 mm N/A 3.3750 in85.725 mm N/A
752DC N/A 6.3750 in161.925 mm N/A 3.3750 in85.725 mm N/A
755358XD N/A 36.0199 in914.905 mm N/A 5.5080 in139.903 mm N/A
755361CD N/A 36.0000 in914.400 mm N/A 5.5 in139.7 mm N/A
755365CD N/A 38.5000 in977.9 mm N/A 5.5 in139.7 mm N/A
755367CD N/A 39.5000 in1003.300 mm N/A 5.5 in139.7 mm N/A
762401D N/A 40.0000 in1016.000 mm N/A 5.75 in146.05 mm N/A
762401DC N/A 40.0000 in1016.000 mm N/A 5.75 in146.05 mm N/A
762420XD N/A 42.0000 in1066.800 mm N/A 5.75 in146.05 mm N/A
763410D N/A 41.0000 in1041.400 mm N/A 4.875 in123.825 mm N/A
763410DC N/A 41.0000 in1041.400 mm N/A 4.875 in123.825 mm N/A
773D N/A 7.0866 in180 mm N/A 3.3750 in85.725 mm N/A
773DC N/A 7.0866 in180 mm N/A 3.3750 in85.725 mm N/A
774CD N/A 7.1250 in180.975 mm N/A 3.3750 in85.725 mm N/A
774D N/A 7.1250 in180.975 mm N/A 3.3750 in85.725 mm N/A
774DC N/A 7.1250 in180.975 mm N/A 3.3750 in85.725 mm N/A
781376D N/A 13.75 in349.250 mm N/A 3.875 in98.425 mm N/A
78549D N/A 5.5000 in139.700 mm N/A 2.0395 in51.803 mm N/A
78549DC N/A 5.5000 in139.700 mm N/A 2.0395 in51.803 mm N/A
78551DF N/A 5.5100 in139.954 mm N/A 2.0395 in51.803 mm N/A
301 - 325 of 710 | Results Per Page | View | Unit of Measure
« 11 12 13 14 15 »