The configuration of the TDO provides a wide effective bearing spread, making it ideal for applications in which overturning moments are a significant load component. TDO bearings can be used in fixed positions or allowed to float in the housing bore.
Part Number |
O.D. (D) |
Outer Ring Width (C) |
CAD |
|---|---|---|---|
| 790223D | N/A 22.0000 in558.800 mm | N/A 8.75 in222.25 mm |
N/A
|
| 792CD | N/A 8.125 in206.375 mm | N/A 3.25 in82.55 mm |
N/A
|
| 793DE | N/A 8.125 in206.375 mm | N/A 3.25 in82.55 mm |
N/A
|
| 81963CD | N/A 9.6250 in244.475 mm | N/A 3.125 in79.375 mm |
N/A
|
| 820161CD | N/A 16.000 in406.4 mm | N/A 5.8125 in147.638 mm |
N/A
|
| 822176CD | N/A 17.5 in444.5 mm | N/A 4.5 in114.3 mm |
N/A
|
| 822176D | N/A 17.5 in444.5 mm | N/A 4.5 in114.3 mm |
N/A
|
| 822176DC | N/A 17.5 in444.5 mm | N/A 4.5 in114.3 mm |
N/A
|
| 82620D | N/A 11.0000 in279.400 mm | N/A 3.8125 in96.838 mm |
N/A
|
| 82622D | N/A 10.7500 in273.050 mm | N/A 3.8125 in96.838 mm |
N/A
|
| 82932D | N/A 9.3125 in236.538 mm | N/A 4.1875 in106.363 mm |
N/A
|
| 82932DC | N/A 9.3125 in236.538 mm | N/A 4.1875 in106.363 mm |
N/A
|
| 82951CD | N/A 9.5 in241.3 mm | N/A 4.1875 in106.363 mm |
N/A
|
| 833233D | N/A 23.2500 in590.550 mm | N/A 6.8750 in174.625 mm |
N/A
|
| 834D | N/A 6.75 in171.450 mm | N/A 3.9375 in100.013 mm |
N/A
|
| 843291CD | N/A 29.0000 in736.600 mm | N/A 5.4375 in138.113 mm |
N/A
|
| 843291CDA | N/A 29.0000 in736.600 mm | N/A 5.4375 in138.113 mm |
N/A
|
| 843292D | N/A 29.2500 in742.950 mm | N/A 5.4375 in138.113 mm |
N/A
|
| 8520CD | N/A 12.875 in327.025 mm | N/A 3.25 in82.55 mm |
N/A
|
| 8522D | N/A 12.9380 in328.625 mm | N/A 3.25 in82.55 mm |
N/A
|
| 854D | N/A 7.5 in190.5 mm | N/A 4 in101.6 mm |
N/A
|
| 854DC | N/A 7.5 in190.5 mm | N/A 4 in101.6 mm |
N/A
|
| 86100XD | N/A 10.000 in254 mm | N/A 3 in76.2 mm |
N/A
|
| 87112D | N/A 11.1250 in282.575 mm | N/A 3.125 in79.375 mm |
N/A
|
| 87112DC | N/A 11.1250 in282.575 mm | N/A 3.125 in79.375 mm |
N/A
|