The configuration of the TDO provides a wide effective bearing spread, making it ideal for applications in which overturning moments are a significant load component. TDO bearings can be used in fixed positions or allowed to float in the housing bore.
Part Number |
O.D. (D) |
Outer Ring Width (C) |
CAD |
|---|---|---|---|
| 892CD | N/A 9.0000 in228.600 mm | N/A 3.875 in98.425 mm |
N/A
|
| 91113XD | N/A 11.2500 in285.750 mm | N/A 3.6250 in92.075 mm |
N/A
|
| 912401D | N/A 24.0000 in609.600 mm | N/A 4.875 in123.825 mm |
N/A
|
| 921851D | N/A 18.5000 in469.900 mm | N/A 5 in127 mm |
N/A
|
| 921876D | N/A 18.7500 in476.250 mm | N/A 5 in127 mm |
N/A
|
| 9220D | N/A 6.3750 in161.925 mm | N/A 2.781 in70.637 mm |
N/A
|
| 923176D | N/A 17.5 in444.5 mm | N/A 6.25 in158.75 mm |
N/A
|
| 929341D | N/A 34.0000 in863.600 mm | N/A 9.0000 in228.600 mm |
N/A
|
| 93127CD | N/A 12.5000 in317.500 mm | N/A 4.3750 in111.125 mm |
N/A
|
| 93127DW | N/A 12.5000 in317.500 mm | N/A 5.1250 in130.175 mm |
N/A
|
| 93128XD | N/A 12.5975 in319.977 mm | N/A 4.3750 in111.125 mm |
N/A
|
| 9320D | N/A 7 in177.8 mm | N/A 2.9375 in74.613 mm |
N/A
|
| 932CD | N/A 8.3750 in212.725 mm | N/A 4.625 in117.475 mm |
N/A
|
| 94112XD | N/A 11.3750 in288.925 mm | N/A 4.5 in114.3 mm |
N/A
|
| 94114CD | N/A 11.3750 in288.925 mm | N/A 4.3750 in111.125 mm |
N/A
|
| 94117D | N/A 11.7500 in298.450 mm | N/A 5.5 in139.7 mm |
N/A
|
| 94118D | N/A 11.7500 in298.450 mm | N/A 4.3750 in111.125 mm |
N/A
|
| 941951XD | N/A 19.5000 in495.300 mm | N/A 4.75 in120.65 mm |
N/A
|
| 941952XD | N/A 19.5000 in495.300 mm | N/A 5 in127 mm |
N/A
|
| 941953CD | N/A 19.5000 in495.300 mm | N/A 5 in127 mm |
N/A
|
| 941953D | N/A 19.5000 in495.300 mm | N/A 5 in127 mm |
N/A
|
| 941953DC | N/A 19.5000 in495.300 mm | N/A 5 in127 mm |
N/A
|
| 95927CD | N/A 9.25 in234.95 mm | N/A 4.5 in114.3 mm |
N/A
|
| 96140CD | N/A 14.000 in355.6 mm | N/A 4.3750 in111.125 mm |
N/A
|
| 972102CD | N/A 21.0000 in533.400 mm | N/A 4.5 in114.3 mm |
N/A
|