The configuration of the TDO provides a wide effective bearing spread, making it ideal for applications in which overturning moments are a significant load component. TDO bearings can be used in fixed positions or allowed to float in the housing bore.
Part Number |
O.D. (D) |
Outer Ring Width (C) |
CAD |
|---|---|---|---|
| H239612CD | N/A 12.6250 in320.675 mm | N/A 5.4375 in138.113 mm |
N/A
|
| H242610CD | N/A 13.2500 in336.550 mm | N/A 6.6875 in169.863 mm |
N/A
|
| H247510CD | N/A 15.1250 in384.175 mm | N/A 7.6250 in193.675 mm |
N/A
|
| H249111CD | N/A 16.000 in406.4 mm | N/A 7.2500 in184.150 mm |
N/A
|
| H263910D | N/A 22.8326 in579.948 mm | N/A 9.4882 in241 mm |
N/A
|
| H337816XD | N/A 11.8780 in301.701 mm | N/A 7.75 in196.850 mm |
N/A
|
| H337816XDXX | N/A 11.8780 in301.701 mm | N/A 7.75 in196.850 mm |
N/A
|
| H429611YD | N/A 9.7188 in246.858 mm | N/A 4.875 in123.825 mm |
N/A
|
| H432614XD | N/A 10.8780 in276.301 mm | N/A 7 in177.8 mm |
N/A
|
| H924010D | N/A 8.4375 in214.313 mm | N/A 3.3125 in84.138 mm |
N/A
|
| H961610CD | N/A 24.5000 in622.300 mm | N/A 6.8750 in174.625 mm |
N/A
|
| H961610D | N/A 24.5000 in622.300 mm | N/A 6.8750 in174.625 mm |
N/A
|
| H969210D | N/A 30.0000 in762.000 mm | N/A 8.75 in222.25 mm |
N/A
|
| HH221410D | N/A 7.5 in190.5 mm | N/A 4.125 in104.775 mm |
N/A
|
| HH221410DC | N/A 7.5 in190.5 mm | N/A 4.125 in104.775 mm |
N/A
|
| HH224310CD | N/A 8.3750 in212.725 mm | N/A 4.625 in117.475 mm |
N/A
|
| HH228314D | N/A 10.1875 in258.763 mm | N/A 5.75 in146.05 mm |
N/A
|
| HH234011CD | N/A 12.1250 in307.975 mm | N/A 6.1250 in155.575 mm |
N/A
|
| HH249910CD | N/A 16.000 in406.4 mm | N/A 8.0000 in203.200 mm |
N/A
|
| HH249910CDV | N/A 16.000 in406.4 mm | N/A 8.0000 in203.200 mm |
N/A
|
| HH258210CD | N/A 19.5000 in495.300 mm | N/A 9.7500 in247.650 mm |
N/A
|
| HH264110CD | N/A 23.2263 in589.948 mm | N/A 10.9449 in278.000 mm |
N/A
|
| HH267610D | N/A 25.9813 in659.925 mm | N/A 12.2046 in309.997 mm |
N/A
|
| HH924310D | N/A 9.5 in241.3 mm | N/A 4.25 in107.95 mm |
N/A
|
| HH924310DC | N/A 9.5 in241.3 mm | N/A 4.25 in107.95 mm |
N/A
|