The configuration of the TDO provides a wide effective bearing spread, making it ideal for applications in which overturning moments are a significant load component. TDO bearings can be used in fixed positions or allowed to float in the housing bore.
Part Number |
O.D. (D) |
Outer Ring Width (C) |
CAD |
|---|---|---|---|
| HH949510D | N/A 19.2500 in488.950 mm | N/A 6.000 in152.4 mm |
N/A
|
| HH949510DC | N/A 19.2500 in488.950 mm | N/A 6.000 in152.4 mm |
N/A
|
| HH953710D | N/A 21.0000 in533.400 mm | N/A 6.5 in165.1 mm |
N/A
|
| HH953710DC | N/A 21.0000 in533.400 mm | N/A 6.5 in165.1 mm |
N/A
|
| HM120817D | N/A 6.500 in165.1 mm | N/A 4.5 in114.3 mm |
N/A
|
| HM120817XD | N/A 6.500 in165.1 mm | N/A 4.5 in114.3 mm |
N/A
|
| HM120817YD | N/A 6.500 in165.1 mm | N/A 4.5 in114.3 mm |
N/A
|
| HM124616XD | N/A 7.6722 in194.874 mm | N/A 5.1713 in131.351 mm |
N/A
|
| HM124618XD | N/A 7.6875 in195.263 mm | N/A 5.6250 in142.875 mm |
N/A
|
| HM124618YD | N/A 7.6875 in195.263 mm | N/A 5.6250 in142.875 mm |
N/A
|
| HM125610XD | N/A 7.8125 in198.438 mm | N/A 5.25 in133.350 mm |
N/A
|
| HM127415D | N/A 8.1875 in207.963 mm | N/A 6.000 in152.4 mm |
N/A
|
| HM127415XD | N/A 8.1875 in207.963 mm | N/A 6.000 in152.4 mm |
N/A
|
| HM127415YD | N/A 8.1870 in207.950 mm | N/A 5 in127 mm |
N/A
|
| HM127415YDX | N/A 8.1875 in207.963 mm | N/A 6.000 in152.4 mm |
N/A
|
| HM127417XD | N/A 8.2627 in209.873 mm | N/A 5.1969 in132.001 mm |
N/A
|
| HM127417YD | N/A 8.2627 in209.873 mm | N/A 5.1969 in132.001 mm |
N/A
|
| HM127419XD | N/A 8.6564 in219.873 mm | N/A 5.3150 in135.001 mm |
N/A
|
| HM129813XD | N/A 8.6564 in219.873 mm | N/A 5.5118 in140 mm |
N/A
|
| HM129813YD | N/A 8.6564 in219.873 mm | N/A 5.5118 in140 mm |
N/A
|
| HM129814D | N/A 8.6875 in220.663 mm | N/A 6.4374 in163.510 mm |
N/A
|
| HM129814XD | N/A 8.6875 in220.663 mm | N/A 6.4374 in163.510 mm |
N/A
|
| HM129814XDXX | N/A 8.6875 in220.663 mm | N/A 6.4374 in163.510 mm |
N/A
|
| HM129814YD | N/A 8.6870 in220.650 mm | N/A 5.3750 in136.525 mm |
N/A
|
| HM133413XD | N/A 9.8375 in249.873 mm | N/A 6.2992 in160 mm |
N/A
|