The configuration of the TDO provides a wide effective bearing spread, making it ideal for applications in which overturning moments are a significant load component. TDO bearings can be used in fixed positions or allowed to float in the housing bore.
476 - 500 of 710 | Results Per Page | View | Unit of Measure
« 16 17 18 19 20 »  
Clear Filter

O.D. (D) (in)

O.D. (D) (mm)

Part Number

O.D. (D)

Outer Ring Width (C)

CAD

HM133413YD N/A 9.8375 in249.873 mm N/A 6.2992 in160 mm N/A
HM133414XDV N/A 9.8375 in249.873 mm N/A 7.2835 in185.001 mm N/A
HM133414YD N/A 9.8375 in249.873 mm N/A 7.2835 in185.001 mm N/A
HM133414YDS N/A 9.8375 in249.873 mm N/A 7.2835 in185.001 mm N/A
HM133414YDV N/A 9.8375 in249.873 mm N/A 7.2835 in185.001 mm N/A
HM133414YDX N/A 9.8375 in249.873 mm N/A 7.2835 in185.001 mm N/A
HM133415YD N/A 9.9375 in252.413 mm N/A 7.2500 in184.150 mm N/A
HM133416D N/A 9.9375 in252.413 mm N/A 7.2500 in184.150 mm N/A
HM133416XD N/A 9.9375 in252.413 mm N/A 7.2500 in184.150 mm N/A
HM133420XD N/A 10.25 in260.350 mm N/A 7 in177.8 mm N/A
HM136916D N/A 10.875 in276.225 mm N/A 7.3120 in185.725 mm N/A
HM136916XD N/A 10.875 in276.225 mm N/A 7.3120 in185.725 mm N/A
HM136916XDV N/A 10.875 in276.225 mm N/A 7.3120 in185.725 mm N/A
HM227519D N/A 8.6564 in219.873 mm N/A 5.9055 in150 mm N/A
HM231111CD N/A 9.3125 in236.538 mm N/A 4.1875 in106.363 mm N/A
HM231116D N/A 9.5 in241.3 mm N/A 4.1875 in106.363 mm N/A
HM231116DC N/A 9.5 in241.3 mm N/A 4.1875 in106.363 mm N/A
HM235110DA N/A 10.000 in254 mm N/A 3.6875 in93.663 mm N/A
HM237510CD N/A 11.3750 in288.925 mm N/A 4.3750 in111.125 mm N/A
HM237511XD N/A 11.3750 in288.925 mm N/A 4.5 in114.3 mm N/A
HM252310CD N/A 16.6250 in422.275 mm N/A 5.5 in139.7 mm N/A
HM252310DW N/A 16.6250 in422.275 mm N/A 6.5 in165.1 mm N/A
HM252311D N/A 16.6250 in422.275 mm N/A 5.0625 in128.588 mm N/A
HM252312D N/A 16.6500 in422.910 mm N/A 5.5 in139.7 mm N/A
HM252315CD N/A 16.9970 in431.724 mm N/A 5.0625 in128.588 mm N/A
476 - 500 of 710 | Results Per Page | View | Unit of Measure
« 16 17 18 19 20 »