The configuration of the TDO provides a wide effective bearing spread, making it ideal for applications in which overturning moments are a significant load component. TDO bearings can be used in fixed positions or allowed to float in the housing bore.
501 - 525 of 710 | Results Per Page | View | Unit of Measure
« 21 22 23 24 25 »  
Clear Filter

O.D. (D) (in)

O.D. (D) (mm)

Part Number

O.D. (D)

Outer Ring Width (C)

CAD

HM252315D N/A 16.9970 in431.724 mm N/A 5.0625 in128.588 mm N/A
HM252315DC N/A 16.9970 in431.724 mm N/A 5.0625 in128.588 mm N/A
HM256810CD N/A 16.6250 in422.275 mm N/A 5.3750 in136.525 mm N/A
HM256810D N/A 16.6250 in422.275 mm N/A 5.3750 in136.525 mm N/A
HM256810DC N/A 16.6250 in422.275 mm N/A 5.3750 in136.525 mm N/A
HM256810DW N/A 16.6250 in422.275 mm N/A 6.000 in152.4 mm N/A
HM259010CD N/A 17.6250 in447.675 mm N/A 5.75 in146.05 mm N/A
HM259010D N/A 17.6250 in447.675 mm N/A 5.75 in146.05 mm N/A
HM259010DC N/A 17.6250 in447.675 mm N/A 5.75 in146.05 mm N/A
HM259010XD N/A 17.6250 in447.675 mm N/A 5.75 in146.05 mm N/A
HM259011D N/A 17.6250 in447.675 mm N/A 5.9375 in150.813 mm N/A
HM261010CD N/A 18.5000 in469.900 mm N/A 6.000 in152.4 mm N/A
HM261010DW N/A 18.5000 in469.900 mm N/A 7 in177.8 mm N/A
HM262710CD N/A 19.2500 in488.950 mm N/A 6.25 in158.75 mm N/A
HM265010CD N/A 20.6250 in523.875 mm N/A 6.6875 in169.863 mm N/A
HM265011CD N/A 20.7037 in525.874 mm N/A 6.6875 in169.863 mm N/A
HM266410CD N/A 21.5000 in546.100 mm N/A 7 in177.8 mm N/A
HM266410CDV N/A 21.5000 in546.100 mm N/A 7 in177.8 mm N/A
HM456910CD N/A 18.5000 in469.900 mm N/A 5.875 in149.225 mm N/A
HM617011DC N/A 5.625 in142.875 mm N/A 3 in76.2 mm N/A
HM731610D N/A 9.4375 in239.713 mm N/A 3.3125 in84.138 mm N/A
HM731610DC N/A 9.4375 in239.713 mm N/A 3.3125 in84.138 mm N/A
HM743310CD N/A 13.1250 in333.375 mm N/A 4.5 in114.3 mm N/A
HM746610CD N/A 14.000 in355.6 mm N/A 4.5 in114.3 mm N/A
HM821511D N/A 7.75 in196.850 mm N/A 2.9300 in74.422 mm N/A
501 - 525 of 710 | Results Per Page | View | Unit of Measure
« 21 22 23 24 25 »