The configuration of the TDO provides a wide effective bearing spread, making it ideal for applications in which overturning moments are a significant load component. TDO bearings can be used in fixed positions or allowed to float in the housing bore.
Part Number |
O.D. (D) |
Outer Ring Width (C) |
CAD |
|---|---|---|---|
| L432310DXX | N/A 8.0938 in205.583 mm | N/A 1.7626 in44.770 mm |
N/A
|
| L433710D | N/A 8.5000 in215.900 mm | N/A 1.8750 in47.625 mm |
N/A
|
| L476510CD | N/A 27.2500 in692.150 mm | N/A 5.3750 in136.525 mm |
N/A
|
| L507914D | N/A 3.625 in92.075 mm | N/A 1.3437 in34.13 mm |
N/A
|
| L507914DC | N/A 3.625 in92.075 mm | N/A 1.3437 in34.13 mm |
N/A
|
| L521910D | N/A 5.7500 in146.050 mm | N/A 1.5625 in39.688 mm |
N/A
|
| L521910DC | N/A 5.7500 in146.050 mm | N/A 1.5625 in39.688 mm |
N/A
|
| L521910DE | N/A 5.7500 in146.050 mm | N/A 2.125 in53.975 mm |
N/A
|
| L540010D | N/A 10.000 in254 mm | N/A 1.8750 in47.625 mm |
N/A
|
| L540010DC | N/A 10.000 in254 mm | N/A 1.8750 in47.625 mm |
N/A
|
| L555210D | N/A 14.75 in374.650 mm | N/A 3.125 in79.375 mm |
N/A
|
| L555210DC | N/A 14.75 in374.650 mm | N/A 3.125 in79.375 mm |
N/A
|
| L610510D | N/A 3.7188 in94.458 mm | N/A 1.375 in34.925 mm |
N/A
|
| L623110D | N/A 6.000 in152.4 mm | N/A 1.5 in38.1 mm |
N/A
|
| L623110DC | N/A 6.000 in152.4 mm | N/A 1.5 in38.1 mm |
N/A
|
| L624514D | N/A 6.3750 in161.925 mm | N/A 2.125 in53.975 mm |
N/A
|
| L713012DC | N/A 4.0625 in103.188 mm | N/A 1.9376 in49.215 mm |
N/A
|
| L713012DE | N/A 4.0625 in103.188 mm | N/A 1.9376 in49.215 mm |
N/A
|
| L713012DEV | N/A 4.0625 in103.188 mm | N/A 1.9376 in49.215 mm |
N/A
|
| L814710D | N/A 4.3125 in109.538 mm | N/A 1.375 in34.925 mm |
N/A
|
| L814710DC | N/A 4.3125 in109.538 mm | N/A 1.375 in34.925 mm |
N/A
|
| L860010CD | N/A 16.3750 in415.925 mm | N/A 2.9375 in74.613 mm |
N/A
|
| L882410CD | N/A 35.4301 in899.925 mm | N/A 6.5355 in166.002 mm |
N/A
|
| LL365310DC | N/A 17.3750 in441.325 mm | N/A 2.0625 in52.388 mm |
N/A
|
| LL365310XD | N/A 17.3750 in441.325 mm | N/A 2.0625 in52.388 mm |
N/A
|