The configuration of the TDO provides a wide effective bearing spread, making it ideal for applications in which overturning moments are a significant load component. TDO bearings can be used in fixed positions or allowed to float in the housing bore.
576 - 600 of 710 | Results Per Page | View | Unit of Measure
« 21 22 23 24 25 »  
Clear Filter

O.D. (D) (in)

O.D. (D) (mm)

Part Number

O.D. (D)

Outer Ring Width (C)

CAD

LL475010D N/A 24.5000 in622.300 mm N/A 2.875 in73.025 mm N/A
LL475011D N/A 24.5000 in622.300 mm N/A 3.25 in82.55 mm N/A
LL537610D N/A 9.3125 in236.538 mm N/A 1.625 in41.275 mm N/A
LL573710D N/A 23.5000 in596.900 mm N/A 2.875 in73.025 mm N/A
LL573710DC N/A 23.5000 in596.900 mm N/A 2.875 in73.025 mm N/A
LL579710D N/A 28.2500 in717.550 mm N/A 3.75 in95.250 mm N/A
LL669810XD N/A 20.3750 in517.525 mm N/A 2.125 in53.975 mm N/A
LL686910D N/A 42.0000 in1066.800 mm N/A 4 in101.6 mm N/A
LL686910DC N/A 42.0000 in1066.800 mm N/A 4 in101.6 mm N/A
LL687910D N/A 44.5000 in1130.300 mm N/A 4 in101.6 mm N/A
LL714610D N/A 4.1563 in105.570 mm N/A 0.9374 in23.810 mm N/A
LL771911CD N/A 22.2500 in565.150 mm N/A 3 in76.2 mm N/A
LL789810D N/A 79.0000 in2006.600 mm N/A 7 in177.8 mm N/A
LL789910XD N/A 79.0000 in2006.600 mm N/A 4.875 in123.825 mm N/A
LL889010D N/A 56.5000 in1435.100 mm N/A 4 in101.6 mm N/A
LL989310XD N/A 62.3750 in1584.325 mm N/A 3.125 in79.375 mm N/A
LM114811D N/A 4.5625 in115.888 mm N/A 2.0625 in52.388 mm N/A
LM119311D N/A 5.3750 in136.525 mm N/A 2.25 in57.15 mm N/A
LM121911D N/A 6.000 in152.4 mm N/A 2.5625 in65.088 mm N/A
LM122911D N/A 6.25 in158.750 mm N/A 2.6875 in68.263 mm N/A
LM124410D N/A 6.5625 in166.688 mm N/A 2.8125 in71.438 mm N/A
LM241110D N/A 10.875 in276.225 mm N/A 2.875 in73.025 mm N/A
LM241110DC N/A 10.875 in276.225 mm N/A 2.875 in73.025 mm N/A
LM249710CD N/A 13.6875 in347.663 mm N/A 2.75 in69.85 mm N/A
LM272210CD N/A 24.2500 in615.950 mm N/A 5.75 in146.05 mm N/A
576 - 600 of 710 | Results Per Page | View | Unit of Measure
« 21 22 23 24 25 »