The configuration of the TDO provides a wide effective bearing spread, making it ideal for applications in which overturning moments are a significant load component. TDO bearings can be used in fixed positions or allowed to float in the housing bore.
Part Number |
O.D. (D) |
Outer Ring Width (C) |
CAD |
|---|---|---|---|
| LM665910CD | N/A 20.2500 in514.350 mm | N/A 5.5 in139.7 mm |
N/A
|
| LM739710CD | N/A 10.1250 in257.175 mm | N/A 2.6250 in66.675 mm |
N/A
|
| LM742710CD | N/A 11.2500 in285.750 mm | N/A 3 in76.2 mm |
N/A
|
| LM742714D | N/A 11.3750 in288.925 mm | N/A 3 in76.2 mm |
N/A
|
| LM742715D | N/A 11.4155 in289.954 mm | N/A 3 in76.2 mm |
N/A
|
| LM763811DC | N/A 18.8125 in477.838 mm | N/A 4.0625 in103.188 mm |
N/A
|
| LM769310D | N/A 22.5000 in571.500 mm | N/A 5.75 in146.05 mm |
N/A
|
| LM772710CD | N/A 24.9950 in634.873 mm | N/A 5.3750 in136.525 mm |
N/A
|
| LM778510D | N/A 30.0000 in762.000 mm | N/A 6.6875 in169.863 mm |
N/A
|
| LM844010DC | N/A 11.6250 in295.275 mm | N/A 3.0625 in77.788 mm |
N/A
|
| LM869410CD | N/A 22.5000 in571.500 mm | N/A 4.3750 in111.125 mm |
N/A
|
| LM961510XD | N/A 17.9960 in457.098 mm | N/A 4.125 in104.775 mm |
N/A
|
| LM961511CD | N/A 17.9960 in457.098 mm | N/A 4 in101.6 mm |
N/A
|
| LM961511D | N/A 17.9960 in457.098 mm | N/A 4 in101.6 mm |
N/A
|
| LM986910D | N/A 54.0000 in1371.600 mm | N/A 11.2500 in285.750 mm |
N/A
|
| M224710D | N/A 6.8750 in174.625 mm | N/A 2.4375 in61.913 mm |
N/A
|
| M224710DA | N/A 6.8750 in174.625 mm | N/A 2.4375 in61.913 mm |
N/A
|
| M224710DC | N/A 6.8750 in174.625 mm | N/A 2.4375 in61.913 mm |
N/A
|
| M227418XD | N/A 8.3750 in212.725 mm | N/A 5.5 in139.7 mm |
N/A
|
| M231610CD | N/A 8.75 in222.250 mm | N/A 3 in76.2 mm |
N/A
|
| M231610DA | N/A 8.75 in222.250 mm | N/A 3 in76.2 mm |
N/A
|
| M231611D | N/A 8.75 in222.250 mm | N/A 3.25 in82.55 mm |
N/A
|
| M231611DC | N/A 8.75 in222.250 mm | N/A 3.25 in82.55 mm |
N/A
|
| M231614DC | N/A 8.875 in225.425 mm | N/A 3 in76.2 mm |
N/A
|
| M231616XD | N/A 9.0501 in229.873 mm | N/A 4.5669 in115.999 mm |
N/A
|