The configuration of the TDO provides a wide effective bearing spread, making it ideal for applications in which overturning moments are a significant load component. TDO bearings can be used in fixed positions or allowed to float in the housing bore.
Part Number |
O.D. (D) |
Outer Ring Width (C) |
CAD |
|---|---|---|---|
| M270710CD | N/A 25.0000 in635.000 mm | N/A 8.125 in206.375 mm |
N/A
|
| M270720D | N/A 25.5876 in649.925 mm | N/A 8.125 in206.375 mm |
N/A
|
| M271610D | N/A 26.0000 in660.400 mm | N/A 6.75 in171.450 mm |
N/A
|
| M271610DC | N/A 26.0000 in660.400 mm | N/A 6.75 in171.450 mm |
N/A
|
| M272710CD | N/A 26.7500 in679.450 mm | N/A 8.75 in222.25 mm |
N/A
|
| M272710D | N/A 26.7500 in679.450 mm | N/A 8.75 in222.25 mm |
N/A
|
| M274110CD | N/A 28.0000 in711.2 mm | N/A 9.125 in231.775 mm |
N/A
|
| M274110D | N/A 28.0000 in711.2 mm | N/A 9.125 in231.775 mm |
N/A
|
| M274110DC | N/A 28.0000 in711.2 mm | N/A 9.125 in231.775 mm |
N/A
|
| M274110DV | N/A 28.0000 in711.2 mm | N/A 9.125 in231.775 mm |
N/A
|
| M276410CD | N/A 29.9950 in761.873 mm | N/A 9.7500 in247.650 mm |
N/A
|
| M276410D | N/A 29.9950 in761.873 mm | N/A 9.7500 in247.650 mm |
N/A
|
| M276410DC | N/A 29.9950 in761.873 mm | N/A 9.7500 in247.650 mm |
N/A
|
| M278710CD | N/A 32.0000 in812.8 mm | N/A 10.375 in263.525 mm |
N/A
|
| M278710CDV | N/A 32.0000 in812.8 mm | N/A 10.375 in263.525 mm |
N/A
|
| M278710D | N/A 32.0000 in812.8 mm | N/A 10.375 in263.525 mm |
N/A
|
| M281610CD | N/A 36.7500 in933.450 mm | N/A 11.875 in301.625 mm |
N/A
|
| M282210CD | N/A 38.0000 in965.200 mm | N/A 12.25 in311.150 mm |
N/A
|
| M283410CD | N/A 40.7500 in1035.050 mm | N/A 13.2500 in336.550 mm |
N/A
|
| M283410D | N/A 40.7500 in1035.050 mm | N/A 13.2500 in336.550 mm |
N/A
|
| M541310CD | N/A 11.5 in292.1 mm | N/A 3.3125 in84.138 mm |
N/A
|
| M667910D | N/A 21.5000 in546.100 mm | N/A 5.6875 in144.463 mm |
N/A
|
| M667910XD | N/A 21.5000 in546.100 mm | N/A 5.6875 in144.463 mm |
N/A
|
| M667911D | N/A 21.5000 in546.100 mm | N/A 5.8125 in147.638 mm |
N/A
|
| M667911DC | N/A 21.5000 in546.100 mm | N/A 5.8125 in147.638 mm |
N/A
|