The configuration of the TDO provides a wide effective bearing spread, making it ideal for applications in which overturning moments are a significant load component. TDO bearings can be used in fixed positions or allowed to float in the housing bore.
Part Number |
O.D. (D) |
Outer Ring Width (C) |
CAD |
|---|---|---|---|
| 523088XD | N/A 30.8750 in784.225 mm | N/A 4.75 in120.65 mm |
N/A
|
| 526191CD | N/A 19 in482.6 mm | N/A 5 in127 mm |
N/A
|
| 526191D | N/A 19 in482.6 mm | N/A 5 in127 mm |
N/A
|
| 526191DC | N/A 19 in482.6 mm | N/A 5 in127 mm |
N/A
|
| 52625DA | N/A 6.25 in158.750 mm | N/A 2.4375 in61.913 mm |
N/A
|
| 52637D | N/A 6.3750 in161.925 mm | N/A 2.4375 in61.913 mm |
N/A
|
| 52637DC | N/A 6.3750 in161.925 mm | N/A 2.4375 in61.913 mm |
N/A
|
| 53376D | N/A 3.7500 in95.250 mm | N/A 1.75 in44.45 mm |
N/A
|
| 53390D | N/A 3.8750 in98.425 mm | N/A 1.75 in44.45 mm |
N/A
|
| 533D | N/A 4.3750 in111.125 mm | N/A 2.5 in63.5 mm |
N/A
|
| 533DC | N/A 4.3750 in111.125 mm | N/A 2.5 in63.5 mm |
N/A
|
| 542291CD | N/A 29.0000 in736.600 mm | N/A 4.5 in114.3 mm |
N/A
|
| 543115D | N/A 11.3125 in287.338 mm | N/A 2 in50.8 mm |
N/A
|
| 543115DC | N/A 11.3125 in287.338 mm | N/A 2 in50.8 mm |
N/A
|
| 545142CD | N/A 14.1250 in358.775 mm | N/A 2.125 in53.975 mm |
N/A
|
| 552D | N/A 4.8750 in123.825 mm | N/A 2.5 in63.5 mm |
N/A
|
| 552DC | N/A 4.8750 in123.825 mm | N/A 2.5 in63.5 mm |
N/A
|
| 55433D | N/A 4.33 in109.982 mm | N/A 1.6876 in42.865 mm |
N/A
|
| 55433DC | N/A 4.33 in109.982 mm | N/A 1.6876 in42.865 mm |
N/A
|
| 55444D | N/A 4.4375 in112.713 mm | N/A 1.8125 in46.038 mm |
N/A
|
| 55452D | N/A 4.5268 in114.981 mm | N/A 1.75 in44.45 mm |
N/A
|
| 561256YD | N/A 12.5620 in319.075 mm | N/A 7.38 in187.452 mm |
N/A
|
| 563D | N/A 5 in127 mm | N/A 2.5625 in65.088 mm |
N/A
|
| 563DC | N/A 5 in127 mm | N/A 2.5625 in65.088 mm |
N/A
|
| 564DW | N/A 5.25 in133.35 mm | N/A 2.5625 in65.088 mm |
N/A
|