Timken double-row non-adjustable (TNA) bearings feature extended inner race narrow faces that eliminate the need for a separate inner race spacer. This innovative design reduces assembly time and complexity, making it ideal for high-performance machinery. Supplied with an in-built clearance to give a standard setting range, these bearings provide a solution for many fixed or floating bearing applications in sectors such as manufacturing, mining, construction equipment, and power transmission systems.
Clear
Filter
Bore (d) (in)
Bore (d) (mm)
O.D. (D) (in)
O.D. (D) (mm)
Width (T) (in)
Width (T) (mm)
Dynamic Radial Load Rating - 1M Revs (C1) (lbf)
Dynamic Radial Load Rating - 1M Revs (C1) (N)
Part Number |
Bore (d) |
O.D. (D) |
Width (T) |
Outer Ring Width (C) |
Dynamic Radial Load Rating - 1M Revs (C1) |
CAD |
|---|---|---|---|---|---|---|
| NA05075 / 05185D | N/A 3/4 in19.05 mm | N/A 1.8504 in47 mm | N/A 1.25 in31.75 mm | N/A 0.9926 in25.212 mm | N/A 10500 lbf46500 N |
N/A
|
| NA17098 / 17245D | N/A 0.9835 in24.981 mm | N/A 2.4409 in61.999 mm | N/A 1.5625 in39.688 mm | N/A 1.4275 in36.259 mm | N/A 16900 lbf75300 N |
N/A
|
| NA41125 / 41294D | N/A 1 1/8 in28.575 mm | N/A 2.9375 in74.613 mm | N/A 2.1876 in55.565 mm | N/A 1.625 in41.275 mm | N/A 27300 lbf121000 N |
N/A
|
| NA26118 / 26284D | N/A 1.1806 in29.987 mm | N/A 2.8336 in71.973 mm | N/A 1.6835 in42.76 mm | N/A 1.4375 in36.513 mm | N/A 23000 lbf102000 N |
N/A
|
| NA08125 / 08231D | N/A 1 1/4 in31.750 mm | N/A 2.3125 in58.738 mm | N/A 1.2812 in32.542 mm | N/A 0.9688 in24.608 mm | N/A 12400 lbf55200 N |
N/A
|
| NA43131 / 43319D | N/A 1 5/16 in33.338 mm | N/A 3.1875 in80.963 mm | N/A 2.1875 in55.562 mm | N/A 1.5625 in39.688 mm | N/A 30400 lbf135000 N |
N/A
|
| NA14138 / 14276D | N/A 1 3/8 in34.925 mm | N/A 2.7170 in69.012 mm | N/A 1.8126 in46.04 mm | N/A 1.5 in38.1 mm | N/A 21400 lbf95100 N |
N/A
|
| NA28138 / 28318D | N/A 1.3770 in34.976 mm | N/A 3.1510 in80.035 mm | N/A 1.8126 in46.04 mm | N/A 1.375 in34.925 mm | N/A 24800 lbf111000 N |
N/A
|
| NA44143 / 44363D | N/A 1 7/16 in36.513 mm | N/A 3.625 in92.075 mm | N/A 2.1875 in55.562 mm | N/A 1.5625 in39.688 mm | N/A 32900 lbf147000 N |
N/A
|
| NA13687 / 13621D | N/A 1 1/2 in38.1 mm | N/A 2.7170 in69.012 mm | N/A 1.8124 in46.035 mm | N/A 1.5 in38.1 mm | N/A 22200 lbf98700 N |
N/A
|
| NA44156 / 44348D | N/A 1 9/16 in39.688 mm | N/A 3.4843 in88.501 mm | N/A 2.1875 in55.562 mm | N/A 1.5625 in39.688 mm | N/A 32900 lbf147000 N |
N/A
|
| NA44156 / 44363D | N/A 1 9/16 in39.688 mm | N/A 3.625 in92.075 mm | N/A 2.1875 in55.562 mm | N/A 1.5625 in39.688 mm | N/A 32900 lbf147000 N |
N/A
|
| NA357 / 353D | N/A 1.5748 in40 mm | N/A 3.5480 in90.119 mm | N/A 2 in50.8 mm | N/A 1.7500 in44.450 mm | N/A 32000 lbf142000 N |
N/A
|
| NA44163 / 44363D | N/A 1 5/8 in41.275 mm | N/A 3.625 in92.075 mm | N/A 2.1875 in55.562 mm | N/A 1.5625 in39.688 mm | N/A 39100 lbf174000 N |
N/A
|
| NA22171 / 22325D | N/A 1.7188 in43.658 mm | N/A 3.2500 in82.550 mm | N/A 1.75 in44.45 mm | N/A 1.375 in34.925 mm | N/A 30300 lbf135000 N |
N/A
|
| NA18685 / 18620D | N/A 1 3/4 in44.450 mm | N/A 3.125 in79.375 mm | N/A 1.6249 in41.272 mm | N/A 1.3125 in33.338 mm | N/A 20400 lbf90600 N |
N/A
|
| NA438 / 432D | N/A 1 3/4 in44.450 mm | N/A 3.7500 in95.250 mm | N/A 2.4376 in61.915 mm | N/A 2 in50.8 mm | N/A 49700 lbf221000 N |
N/A
|
| NA53176 / 53376D | N/A 1 3/4 in44.450 mm | N/A 3.7500 in95.250 mm | N/A 2.5626 in65.090 mm | N/A 1.7500 in44.450 mm | N/A 39200 lbf174000 N |
N/A
|
| NA53176 / 53390D | N/A 1 3/4 in44.450 mm | N/A 3.8750 in98.425 mm | N/A 2.5626 in65.090 mm | N/A 1.7500 in44.450 mm | N/A 39200 lbf174000 N |
N/A
|
| NA366 / 363D | N/A 1.9685 in50 mm | N/A 3.5433 in90 mm | N/A 1.9689 in50.01 mm | N/A 1.6563 in42.07 mm | N/A 39900 lbf177000 N |
N/A
|
| NA3780 / 3729D | N/A 2 in50.8 mm | N/A 3.6718 in93.264 mm | N/A 2.5625 in65.088 mm | N/A 2.0625 in52.388 mm | N/A 47800 lbf213000 N |
N/A
|
| NA455 / 452D | N/A 2 in50.8 mm | N/A 4.25 in107.95 mm | N/A 2.5626 in65.090 mm | N/A 2.1250 in53.975 mm | N/A 53100 lbf236000 N |
N/A
|
| NA55200 / 55444D | N/A 2 in50.8 mm | N/A 4.4375 in112.713 mm | N/A 2.5625 in65.088 mm | N/A 1.8125 in46.038 mm | N/A 41600 lbf185000 N |
N/A
|
| NA539 / 533D | N/A 2.1250 in53.975 mm | N/A 4.3750 in111.125 mm | N/A 3.125 in79.375 mm | N/A 2.5 in63.5 mm | N/A 67400 lbf300000 N |
N/A
|
| NA66212 / 66462D | N/A 2.1250 in53.975 mm | N/A 4.6250 in117.475 mm | N/A 2.875 in73.025 mm | N/A 2.1250 in53.975 mm | N/A 58300 lbf259000 N |
N/A
|