Timken double-row non-adjustable (TNA) bearings feature extended inner race narrow faces that eliminate the need for a separate inner race spacer. This innovative design reduces assembly time and complexity, making it ideal for high-performance machinery. Supplied with an in-built clearance to give a standard setting range, these bearings provide a solution for many fixed or floating bearing applications in sectors such as manufacturing, mining, construction equipment, and power transmission systems.
Clear
Filter
Bore (d) (in)
Bore (d) (mm)
O.D. (D) (in)
O.D. (D) (mm)
Width (T) (in)
Width (T) (mm)
Dynamic Radial Load Rating - 1M Revs (C1) (lbf)
Dynamic Radial Load Rating - 1M Revs (C1) (N)
Part Number |
Bore (d) |
O.D. (D) |
Width (T) |
Outer Ring Width (C) |
Dynamic Radial Load Rating - 1M Revs (C1) |
CAD |
|---|---|---|---|---|---|---|
| NA780 / 774CD | N/A 4 in101.600 mm | N/A 7.1250 in180.975 mm | N/A 4.125 in104.775 mm | N/A 3.375 in85.725 mm | N/A 135000 lbf603000 N |
N/A
|
| NA861 / 854D | N/A 4 in101.600 mm | N/A 7.5 in190.5 mm | N/A 5 in127 mm | N/A 4 in101.6 mm | N/A 179000 lbf797000 N |
N/A
|
| HH221449NA / HH221410D | N/A 4 in101.600 mm | N/A 7.5 in190.5 mm | N/A 5 in127 mm | N/A 4.125 in104.775 mm | N/A 209000 lbf929000 N |
N/A
|
| NA782 / 774CD | N/A 4.1250 in104.775 mm | N/A 7.1250 in180.975 mm | N/A 4.125 in104.775 mm | N/A 3.375 in85.725 mm | N/A 135000 lbf603000 N |
N/A
|
| NA71450 / 71751D | N/A 4 1/2 in114.300 mm | N/A 7.5 in190.5 mm | N/A 4.1875 in106.362 mm | N/A 3.1875 in80.963 mm | N/A 142000 lbf633000 N |
N/A
|
| NA97450 / 97901D | N/A 4 1/2 in114.300 mm | N/A 9.0000 in228.600 mm | N/A 4.5625 in115.888 mm | N/A 3.3125 in84.138 mm | N/A 147000 lbf655000 N |
N/A
|
| HM926740NA / HM926710CD | N/A 4 1/2 in114.300 mm | N/A 9.0000 in228.600 mm | N/A 4.5625 in115.888 mm | N/A 3.3125 in84.138 mm | N/A 194000 lbf862000 N |
N/A
|
| NA48291 / 48220D | N/A 5 in127 mm | N/A 7.1875 in182.563 mm | N/A 3.3750 in85.725 mm | N/A 2.875 in73.025 mm | N/A 105000 lbf466000 N |
N/A
|
| NA48385 / 48320D | N/A 5 1/4 in133.35 mm | N/A 7.5 in190.5 mm | N/A 3.3750 in85.725 mm | N/A 2.875 in73.025 mm | N/A 111000 lbf492000 N |
N/A
|
| NA82576 / 82932D | N/A 5.7500 in146.050 mm | N/A 9.3125 in236.538 mm | N/A 5.1875 in131.762 mm | N/A 4.1875 in106.363 mm | N/A 202000 lbf897000 N |
N/A
|
| HM231140NA / HM231116D | N/A 5.7500 in146.050 mm | N/A 9.5 in241.3 mm | N/A 5.1875 in131.762 mm | N/A 4.1875 in106.363 mm | N/A 234000 lbf1040000 N |
N/A
|
| NA82587 / 82932D | N/A 5 7/8 in149.225 mm | N/A 9.3125 in236.538 mm | N/A 5.1875 in131.762 mm | N/A 4.1875 in106.363 mm | N/A 202000 lbf897000 N |
N/A
|
| HM231149NA / HM231116D | N/A 5 7/8 in149.225 mm | N/A 9.5 in241.3 mm | N/A 5.1875 in131.762 mm | N/A 4.1875 in106.363 mm | N/A 234000 lbf1040000 N |
N/A
|
| NA99600 / 99102CD | N/A 6 in152.400 mm | N/A 10.000 in254 mm | N/A 5.6250 in142.875 mm | N/A 4.375 in111.125 mm | N/A 258000 lbf1150000 N |
N/A
|
| NA94650 / 94118D | N/A 6 1/2 in165.1 mm | N/A 11.7500 in298.450 mm | N/A 5.6250 in142.875 mm | N/A 4.375 in111.125 mm | N/A 258000 lbf1150000 N |
N/A
|
| NA87700 / 87112D | N/A 7 in177.800 mm | N/A 11.1250 in282.575 mm | N/A 4.25 in107.95 mm | N/A 3.125 in79.375 mm | N/A 168000 lbf748000 N |
N/A
|
| NA94700 / 94117D | N/A 7 in177.800 mm | N/A 11.7500 in298.450 mm | N/A 5.6250 in142.875 mm | N/A 5.5 in139.7 mm | N/A 258000 lbf1150000 N |
N/A
|
| NA94700 / 94118D | N/A 7 in177.800 mm | N/A 11.7500 in298.450 mm | N/A 5.6250 in142.875 mm | N/A 4.375 in111.125 mm | N/A 258000 lbf1150000 N |
N/A
|
| NA537075 / 537103D | N/A 7.5 in190.5 mm | N/A 10.25 in260.350 mm | N/A 2.6250 in66.675 mm | N/A 2 in50.8 mm | N/A 92100 lbf410000 N |
N/A
|
| NA132083 / 132126D | N/A 8 in203.2 mm | N/A 12.5000 in317.500 mm | N/A 4.75 in120.65 mm | N/A 3.5 in88.9 mm | N/A 207000 lbf919000 N |
N/A
|
| HM252343NA / HM252311D | N/A 10 in254 mm | N/A 16.6250 in422.275 mm | N/A 6.8125 in173.038 mm | N/A 5.0625 in128.588 mm | N/A 587000 lbf2610000 N |
N/A
|
| HM252344NA / HM252315CD | N/A 10 in254 mm | N/A 16.9970 in431.724 mm | N/A 6.8125 in173.038 mm | N/A 5.0625 in128.588 mm | N/A 605000 lbf2690000 N |
N/A
|
| HM252343NA / HM252315CD | N/A 10 in254 mm | N/A 16.9970 in431.724 mm | N/A 6.8125 in173.038 mm | N/A 5.0625 in128.588 mm | N/A 587000 lbf2610000 N |
N/A
|
| HM252349NA / HM252311D | N/A 10.2500 in260.350 mm | N/A 16.6250 in422.275 mm | N/A 6.8125 in173.038 mm | N/A 5.0625 in128.588 mm | N/A 605000 lbf2690000 N |
N/A
|
| HM252348NA / HM252311D | N/A 10.2500 in260.350 mm | N/A 16.6250 in422.275 mm | N/A 6.8125 in173.038 mm | N/A 5.0625 in128.588 mm | N/A 587000 lbf2610000 N |
N/A
|