Print Back
Available in single, double, and multi-row configurations as well as proprietary sizes, these bearings are developed in collaboration with OE engineers to deliver premium performance across various applications. Their power-dense designs support heavier loads and help extend bearing life, while optimized internal geometry reduces torque and operating temperatures to prolong lubrication system life. Additionally, they can be engineered with proprietary enhancements to withstand highly corrosive conditions, high temperatures, vacuum environments, or situations with limited lubrication.
Timken_TRB_1ROWASSY_TS_32005X-90KA1-A
TRB TS Line Drawing
Unit of Measure
« 16 17 18 19 20 

Part Number

Bore (d)

O.D. (D)

Inner Ring Width (B)

Outer Ring Width (C)

Width (T)

Dynamic Radial Load Rating - 1M Revs (C1) 

Series

Static Radial Load Rating (C0)

CAD

32948 N/A 240 mm9.4488 in N/A 320 mm12.5984 in N/A 51 mm2.0079 in N/A 39 mm1.5354 in N/A 51 mm2.0079 in N/A 571000 N128000 lbf N/A 32948 N/A 1150000 N258000 lbf N/A
32048X N/A 240 mm9.4488 in N/A 360 mm14.1732 in N/A 76 mm2.9921 in N/A 57 mm2.2441 in N/A 76.000 mm2.9921 in N/A 1180000 N266000 lbf N/A 32048X N/A 1940000 N435000 lbf N/A
32248 N/A 240 mm9.4488 in N/A 440 mm17.3228 in N/A 120 mm4.7244 in N/A 100 mm3.937 in N/A 127 mm5.0000 in N/A 2180000 N491000 lbf N/A 32248 N/A 3680000 N828000 lbf N/A
X32048XRA / Y32048XR N/A 241.000 mm9.4882 in N/A 360 mm14.1732 in N/A 76 mm2.9921 in N/A 57 mm2.2441 in N/A 76.000 mm2.9921 in N/A 835000 N188000 lbf N/A M249700 N/A 1630000 N366000 lbf N/A
32952 N/A 260 mm10.2362 in N/A 360 mm14.1732 in N/A 63.5 mm2.5 in N/A 48 mm1.8898 in N/A 63.500 mm2.5000 in N/A 829000 N186000 lbf N/A 32952 N/A 1690000 N379000 lbf N/A
32052X N/A 260 mm10.2362 in N/A 400 mm15.748 in N/A 87 mm3.4252 in N/A 65 mm2.5591 in N/A 87.000 mm3.4252 in N/A 1520000 N341000 lbf N/A 32052X N/A 2440000 N548000 lbf N/A
32252 N/A 260 mm10.2362 in N/A 480 mm18.8976 in N/A 130 mm5.1181 in N/A 106 mm4.1732 in N/A 137 mm5.3937 in N/A 2860000 N642000 lbf N/A 32252 N/A 4140000 N930000 lbf N/A
32956 N/A 280 mm11.0236 in N/A 380 mm14.9606 in N/A 63.5 mm2.5 in N/A 48 mm1.8898 in N/A 63.500 mm2.5000 in N/A 850000 N191000 lbf N/A 32956M N/A 1780000 N401000 lbf N/A
32056X N/A 280 mm11.0236 in N/A 420 mm16.5354 in N/A 87 mm3.4252 in N/A 65 mm2.5591 in N/A 87.000 mm3.4252 in N/A 1380000 N309000 lbf N/A 32056X N/A 2620000 N590000 lbf N/A
32960 N/A 300 mm11.811 in N/A 420 mm16.5354 in N/A 76 mm2.9921 in N/A 57 mm2.2441 in N/A 76.000 mm2.9921 in N/A 1180000 N265000 lbf N/A 32960 N/A 2430000 N547000 lbf N/A
32060X N/A 300 mm11.811 in N/A 460 mm18.1102 in N/A 100 mm3.937 in N/A 74 mm2.9134 in N/A 100.000 mm3.937 in N/A 1730000 N389000 lbf N/A 32060X N/A 3170000 N712000 lbf N/A
32260 N/A 300 mm11.811 in N/A 540 mm21.2598 in N/A 140 mm5.5118 in N/A 115 mm4.5276 in N/A 149 mm5.8661 in N/A 3090000 N695000 lbf N/A 32260 N/A 5310000 N1190000 lbf N/A
32064X N/A 320 mm12.5984 in N/A 480 mm18.8976 in N/A 100 mm3.937 in N/A 74 mm2.9134 in N/A 100.000 mm3.937 in N/A 1800000 N406000 lbf N/A 32064XM N/A 3420000 N768000 lbf N/A
32968 N/A 340 mm13.3858 in N/A 460 mm18.1102 in N/A 76 mm2.9921 in N/A 57 mm2.2441 in N/A 76.000 mm2.9921 in N/A 1220000 N274000 lbf N/A 32968M N/A 2640000 N594000 lbf N/A
32972 N/A 360.000 mm14.1732 in N/A 480 mm18.8976 in N/A 76 mm2.9921 in N/A 57 mm2.2441 in N/A 76.000 mm2.9921 in N/A 1250000 N281000 lbf N/A 32972M N/A 2780000 N624000 lbf N/A
LM377449H-902C5 N/A 558.8 mm22 in N/A 736.600 mm29.0000 in N/A 93 mm3.6614 in N/A 80.963 mm3.1875 in N/A 104.775 mm4.125 in N/A N/A N/A N/A
JL286948-90K01 N/A 928.000 mm36.5354 in N/A 1060.000 mm41.7323 in N/A 90.000 mm3.5433 in N/A 76.000 mm2.9921 in N/A 92.000 mm3.6220 in N/A 2850000 N641000 lbf N/A L286900 N/A 9330000 N2100000 lbf N/A
JL286948H-90KA4 N/A 928.000 mm36.5354 in N/A 1060.000 mm41.7323 in N/A 90.000 mm3.5433 in N/A 76.000 mm2.9921 in N/A 92.000 mm3.6220 in N/A 2660000 N599000 lbf N/A L286900 N/A 8460000 N1900000 lbf N/A
JL286949-90K02 N/A 930.000 mm36.6142 in N/A 1060.000 mm41.7323 in N/A 90.000 mm3.5433 in N/A 76.000 mm2.9921 in N/A 92.000 mm3.6220 in N/A 2850000 N641000 lbf N/A L286900 N/A 9330000 N2100000 lbf N/A
JL286949H-90KA3 N/A 930.000 mm36.6142 in N/A 1060.000 mm41.7323 in N/A 90.000 mm3.5433 in N/A 76.000 mm2.9921 in N/A 92.000 mm3.6220 in N/A 2660000 N599000 lbf N/A L286900 N/A 8460000 N1900000 lbf N/A
JP14049-90B02 N/A N/A 195.000 mm7.6772 in N/A N/A 21.000 mm0.8268 in N/A 29.000 mm1.1417 in N/A N/A JP14000 N/A N/A
JP14049 / JP14010 N/A N/A 195.000 mm7.6772 in N/A N/A 21.000 mm0.8268 in N/A 29.000 mm1.1417 in N/A N/A JP14000 N/A N/A
30313 N/A N/A N/A N/A N/A 36 mm1.4173 in N/A N/A 30313 N/A N/A
30219 N/A N/A N/A N/A N/A 34.500 mm1.3583 in N/A N/A 30219 N/A N/A
X32220-99401 N/A N/A N/A N/A N/A 49.000 mm1.9291 in N/A N/A 32220 N/A N/A
Unit of Measure
« 16 17 18 19 20