126 - 150 of 152 | Results Per Page | View | Unit of Measure
« 6 7 
Clear Filter

Series

Shaft Size d (mm)

Shaft Size d (in)

Dynamic Load Rating (N)

Dynamic Load Rating (lbf)

Seal Type

Part Number

Shaft Size d

Housing Width A

Static Load Rating

Dynamic Load Rating

Seal Type

Housing Construction

CAD

YCJM2 1/4 N/A 2 1/4 in N/A 49.2 mm1.937 in N/A 35900 N8080 lbf N/A 58200 N13100 lbf N/A Shroud Seal N/A Four-Bolt Square Flange N/A
YCJ 60 SGT N/A 60 mm N/A 49.2 mm1.937 in N/A 35900 N8080 lbf N/A 58200 N13100 lbf N/A Shroud Seal N/A Four-Bolt Square Flange N/A
YCJ 60 N/A 60 mm N/A 49.2 mm1.937 in N/A 35900 N8080 lbf N/A 58200 N13100 lbf N/A Shroud Seal N/A Four-Bolt Square Flange N/A
YCJ2 7/16 SGT N/A 2 7/16 in N/A 49.2 mm1.937 in N/A 35900 N8080 lbf N/A 58200 N13100 lbf N/A Shroud Seal N/A Four-Bolt Square Flange N/A
YCJM2 7/16 N/A 2 7/16 in N/A 63.5 mm2.5 in N/A 44000 N9890 lbf N/A 69000 N15500 lbf N/A Shroud Seal N/A Four-Bolt Square Flange N/A
YCJ2 7/16 N/A 2 7/16 in N/A 49.2 mm1.937 in N/A 35900 N8080 lbf N/A 58200 N13100 lbf N/A Shroud Seal N/A Four-Bolt Square Flange N/A
YCJM 2 7/16 SGT N/A 2 7/16 in N/A 63.5 mm2.5 in N/A 44000 N9890 lbf N/A 69000 N15500 lbf N/A Shroud Seal N/A Four-Bolt Square Flange N/A
YCJM2 1/2 N/A 2 1/2 in N/A 63.5 mm2.5 in N/A 44000 N9890 lbf N/A 69000 N15500 lbf N/A Shroud Seal N/A Four-Bolt Square Flange N/A
YCJM 2 1/2 SGT N/A 2 1/2 in N/A 63.5 mm2.5 in N/A 44000 N9890 lbf N/A 69000 N15500 lbf N/A Shroud Seal N/A Four-Bolt Square Flange N/A
YCJ2 11/16 N/A 2 11/16 in N/A 63.5 mm2.5 in N/A 44000 N9890 lbf N/A 69000 N15500 lbf N/A Shroud Seal N/A Four-Bolt Square Flange N/A
YCJM2 11/16 N/A 2 11/16 in N/A 66.7 mm2.626 in N/A 44800 N10100 lbf N/A 68900 N15500 lbf N/A Shroud Seal N/A Four-Bolt Square Flange N/A
YCJ2 11/16 SGT N/A 2 11/16 in N/A 63.5 mm2.5 in N/A 44000 N9890 lbf N/A 69000 N15500 lbf N/A Shroud Seal N/A Four-Bolt Square Flange N/A
YCJM 2 11/16 SGT N/A 2 11/16 in N/A 66.7 mm2.626 in N/A 44800 N10100 lbf N/A 68900 N15500 lbf N/A Shroud Seal N/A Four-Bolt Square Flange N/A
YCJ 70 N/A 70 mm N/A 63.5 mm2.5 in N/A 44000 N9890 lbf N/A 69000 N15500 lbf N/A Shroud Seal N/A Four-Bolt Square Flange N/A
YCJ 70 SGT N/A 70 mm N/A 63.5 mm2.5 in N/A 44000 N9890 lbf N/A 69000 N15500 lbf N/A Shroud Seal N/A Four-Bolt Square Flange N/A
YCJ2 15/16 N/A 2 15/16 in N/A 66.7 mm2.626 in N/A 44800 N10100 lbf N/A 68900 N15500 lbf N/A Shroud Seal N/A Four-Bolt Square Flange N/A
YCJM2 15/16 N/A 2 15/16 in N/A 66.7 mm2.626 in N/A 54200 N12200 lbf N/A 79400 N17900 lbf N/A Shroud Seal N/A Four-Bolt Square Flange N/A
YCJ2 15/16 SGT N/A 2 15/16 in N/A 66.7 mm2.626 in N/A 44800 N10100 lbf N/A 68900 N15500 lbf N/A Shroud Seal N/A Four-Bolt Square Flange N/A
YCJ 75 N/A 75 mm N/A 66.7 mm2.626 in N/A 44800 N10100 lbf N/A 68900 N15500 lbf N/A Shroud Seal N/A Four-Bolt Square Flange N/A
YCJ 75 SGT N/A 75 mm N/A 66.7 mm2.626 in N/A 44800 N10100 lbf N/A 68900 N15500 lbf N/A Shroud Seal N/A Four-Bolt Square Flange N/A
YCJM3 N/A 3 in N/A 66.7 mm2.626 in N/A 54200 N12200 lbf N/A 79400 N17900 lbf N/A Shroud Seal N/A Four-Bolt Square Flange N/A
YCJM 3 SGT N/A 3 in N/A 66.7 mm2.626 in N/A 54200 N12200 lbf N/A 79400 N17900 lbf N/A Shroud Seal N/A Four-Bolt Square Flange N/A
YCJM3 7/16 N/A 3 7/16 in N/A 70.5 mm2.776 in N/A 71500 N16100 lbf N/A 106400 N23900 lbf N/A Shroud Seal N/A Four-Bolt Square Flange N/A
YCJM3 7/16 SGT N/A 3 7/16 in N/A 70.5 mm2.776 in N/A 71500 N16100 lbf N/A 106400 N23900 lbf N/A Shroud Seal N/A Four-Bolt Square Flange N/A
YCJM3 7/16 SGT FS942 N/A 3 7/16 in N/A 70.5 mm2.776 in N/A 71500 N16100 lbf N/A 106400 N23900 lbf N/A Shroud Seal N/A Four-Bolt Square Flange N/A
126 - 150 of 152 | Results Per Page | View | Unit of Measure
« 6 7