Tapered Roller Bearings - Double Tapered Cones - Imperial
Timken®Tapered Roller Bearings - Double Cones
TDI bearings have a one-piece double inner race and two single outer races and are typically supplied complete with an outer race spacer as a pre-set assembly. The bearing can be used at fixed positions on rotation shaft applications. For rotating housing application it can be used to float on the stationary shaft.
Clear
Filter
Bore Size (in)
Bore Size (mm)
Dynamic Radial Load Rating - 1M Revs (C1) (lbf)
Dynamic Radial Load Rating - 1M Revs (C1) (N)
Part Number |
Bore (d) |
Inner Ring Width (B) |
Dynamic Radial Load Rating - 1M Revs (C1) |
Static Radial Load Rating (C0) |
CAD |
|---|---|---|---|---|---|
| HM261049DWH | Bore (d) N/A 13.1250 in333.375 mm | Inner Ring Width (B) N/A 6.5625 in166.688 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 380000 lbf1690000 N | Static Radial Load Rating (C0) N/A 691000 lbf3070000 N |
CAD
N/A
|
| HM262749D | Bore (d) N/A 13.6250 in346.075 mm | Inner Ring Width (B) N/A 6.8750 in174.625 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 388000 lbf1730000 N | Static Radial Load Rating (C0) N/A 845000 lbf3760000 N |
CAD
N/A
|
| HM262749DG | Bore (d) N/A 13.6250 in346.075 mm | Inner Ring Width (B) N/A 6.8750 in174.625 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 388000 lbf1730000 N | Static Radial Load Rating (C0) N/A 845000 lbf3760000 N |
CAD
N/A
|
| HM265049DGW | Bore (d) N/A 14.5000 in368.300 mm | Inner Ring Width (B) N/A 7.3125 in185.738 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 511000 lbf2270000 N | Static Radial Load Rating (C0) N/A 977000 lbf4340000 N |
CAD
N/A
|
| HM265049DW | Bore (d) N/A 14.5000 in368.300 mm | Inner Ring Width (B) N/A 7.3125 in185.738 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 511000 lbf2270000 N | Static Radial Load Rating (C0) N/A 977000 lbf4340000 N |
CAD
N/A
|
| HM266449DGW | Bore (d) N/A 15.1250 in384.175 mm | Inner Ring Width (B) N/A 7.6250 in193.675 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 553000 lbf2460000 N | Static Radial Load Rating (C0) N/A 1060000 lbf4730000 N |
CAD
N/A
|
| HM266449DW | Bore (d) N/A 15.1250 in384.175 mm | Inner Ring Width (B) N/A 7.6250 in193.675 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 553000 lbf2460000 N | Static Radial Load Rating (C0) N/A 1060000 lbf4730000 N |
CAD
N/A
|
| HM959737DW | Bore (d) N/A 12.0093 in305.036 mm | Inner Ring Width (B) N/A 7.8740 in200.000 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 305000 lbf1360000 N | Static Radial Load Rating (C0) N/A 571000 lbf2540000 N |
CAD
N/A
|
| HM959738DW | Bore (d) N/A 12.0092 in305.034 mm | Inner Ring Width (B) N/A 7.875 in200.025 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 305000 lbf1360000 N | Static Radial Load Rating (C0) N/A 571000 lbf2540000 N |
CAD
N/A
|
| HM959739DW | Bore (d) N/A 12.0092 in305.034 mm | Inner Ring Width (B) N/A 7.875 in200.025 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 305000 lbf1360000 N | Static Radial Load Rating (C0) N/A 571000 lbf2540000 N |
CAD
N/A
|
| HM959740DW | Bore (d) N/A 12.0092 in305.034 mm | Inner Ring Width (B) N/A 7.875 in200.025 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 305000 lbf1360000 N | Static Radial Load Rating (C0) N/A 571000 lbf2540000 N |
CAD
N/A
|
| HM959741DW | Bore (d) N/A 12.0092 in305.034 mm | Inner Ring Width (B) N/A 7.875 in200.025 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 305000 lbf1360000 N | Static Radial Load Rating (C0) N/A 571000 lbf2540000 N |
CAD
N/A
|
| HM959744DW | Bore (d) N/A 12.0140 in305.156 mm | Inner Ring Width (B) N/A 7.875 in200.025 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 321000 lbf1430000 N | Static Radial Load Rating (C0) N/A 612000 lbf2720000 N |
CAD
N/A
|
| L217845D | Bore (d) N/A 3.3750 in85.725 mm | Inner Ring Width (B) N/A 1.75 in44.45 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 20800 lbf92600 N | Static Radial Load Rating (C0) N/A 35200 lbf156000 N |
CAD
N/A
|
| L281149D | Bore (d) N/A 26.0000 in660.400 mm | Inner Ring Width (B) N/A 6.9375 in176.213 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 615000 lbf2730000 N | Static Radial Load Rating (C0) N/A 1490000 lbf6620000 N |
CAD
N/A
|
| L540049D | Bore (d) N/A 7.7500 in196.850 mm | Inner Ring Width (B) N/A 2.0626 in52.390 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 47400 lbf211000 N | Static Radial Load Rating (C0) N/A 91800 lbf408000 N |
CAD
N/A
|
| LM119348D | Bore (d) N/A 3.7500 in95.250 mm | Inner Ring Width (B) N/A 2.2500 in57.150 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 31400 lbf140000 N | Static Radial Load Rating (C0) N/A 51100 lbf227000 N |
CAD
N/A
|
| LM121948D | Bore (d) N/A 4.25 in107.95 mm | Inner Ring Width (B) N/A 2.5625 in65.088 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 37800 lbf168000 N | Static Radial Load Rating (C0) N/A 70200 lbf312000 N |
CAD
N/A
|
| LM124449DW | Bore (d) N/A 4.7500 in120.650 mm | Inner Ring Width (B) N/A 2.8440 in72.238 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 47000 lbf209000 N | Static Radial Load Rating (C0) N/A 85300 lbf379000 N |
CAD
N/A
|
| LM245149DGW | Bore (d) N/A 9.0000 in228.600 mm | Inner Ring Width (B) N/A 3.7500 in95.250 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 121000 lbf539000 N | Static Radial Load Rating (C0) N/A 233000 lbf1040000 N |
CAD
N/A
|
| LM245149DW | Bore (d) N/A 9.0000 in228.600 mm | Inner Ring Width (B) N/A 3.7500 in95.250 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 121000 lbf539000 N | Static Radial Load Rating (C0) N/A 233000 lbf1040000 N |
CAD
N/A
|
| LM247748D | Bore (d) N/A 9.6250 in244.475 mm | Inner Ring Width (B) N/A 3.6250 in92.075 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 127000 lbf567000 N | Static Radial Load Rating (C0) N/A 257000 lbf1140000 N |
CAD
N/A
|
| LM247748DGW | Bore (d) N/A 9.6250 in244.475 mm | Inner Ring Width (B) N/A 3.6250 in92.075 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 127000 lbf567000 N | Static Radial Load Rating (C0) N/A 257000 lbf1140000 N |
CAD
N/A
|
| LM247748DW | Bore (d) N/A 9.6250 in244.475 mm | Inner Ring Width (B) N/A 3.6250 in92.075 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 127000 lbf567000 N | Static Radial Load Rating (C0) N/A 257000 lbf1140000 N |
CAD
N/A
|
| LM258648DGW | Bore (d) N/A 12.5000 in317.500 mm | Inner Ring Width (B) N/A 5.0625 in128.588 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 222000 lbf986000 N | Static Radial Load Rating (C0) N/A 502000 lbf2230000 N |
CAD
N/A
|