This is the most basic and most widely used type of tapered roller bearing. It consists of two main separable parts: the cone (inner ring) assembly and the cup (outer ring). It is typically mounted in opposing pairs on a shaft.
1601 - 1625 of 2507 | Results Per Page | View | Unit of Measure
« 61 62 63 64 65 »  
Clear Filter

Bore Size (in)

Bore Size (mm)

Dynamic Radial Load Rating - 1M Revs (C1)  (lbf)

Dynamic Radial Load Rating - 1M Revs (C1)  (N)

Part Number

Bore (d)

Inner Ring Width (B)

Dynamic Radial Load Rating - 1M Revs (C1) 

Static Radial Load Rating (C0)

CAD

HM926740NA N/A 4 1/2 in114.300 mm N/A 2.28125 in57.944 mm N/A N/A N/A
64452 N/A 4.5266 in114.976 mm N/A 1.6250 in41.275 mm N/A 57200 lbf254000 N N/A 94200 lbf419000 N N/A
64452A N/A 4.5266 in114.976 mm N/A 1.6250 in41.275 mm N/A 61800 lbf275000 N N/A 94200 lbf419000 N N/A
HH224349 N/A 4.5266 in114.976 mm N/A 2.6250 in66.675 mm N/A 153000 lbf680000 N N/A 204000 lbf906000 N N/A
64452X N/A 4.5276 in115.001 mm N/A 1.5748 in40.000 mm N/A 57200 lbf254000 N N/A 94200 lbf419000 N N/A
71453 N/A 4.5310 in115.087 mm N/A 1.9375 in49.213 mm N/A 81700 lbf364000 N N/A 122000 lbf543000 N N/A
71455 N/A 4.5310 in115.087 mm N/A 1.9375 in49.213 mm N/A 81700 lbf364000 N N/A 122000 lbf543000 N N/A
68462 N/A 4.6250 in117.475 mm N/A 1.2500 in31.750 mm N/A 52100 lbf232000 N N/A 61000 lbf271000 N N/A
68463 N/A 4.6250 in117.475 mm N/A 1.2500 in31.750 mm N/A 52100 lbf232000 N N/A 61000 lbf271000 N N/A
H225148 N/A 4.6250 in117.475 mm N/A 2.7500 in69.850 mm N/A 116000 lbf518000 N N/A 168000 lbf747000 N N/A
HM124646 N/A 4.6875 in119.063 mm N/A 2.2500 in57.150 mm N/A 87200 lbf388000 N N/A 140000 lbf623000 N N/A
HM125943 N/A 4.7224 in119.949 mm N/A 2.3750 in60.325 mm N/A 100000 lbf446000 N N/A 155000 lbf691000 N N/A
HM124649 N/A 4.7227 in119.957 mm N/A 2.2500 in57.150 mm N/A 87200 lbf388000 N N/A 140000 lbf623000 N N/A
74472 N/A 4.7230 in119.964 mm N/A 1.875 in47.625 mm N/A 85900 lbf382000 N N/A 138000 lbf614000 N N/A
HH228336 N/A 4.7234 in119.974 mm N/A 3.2500 in82.550 mm N/A 189000 lbf843000 N N/A 279000 lbf1240000 N N/A
M224748 N/A 4.7234 in119.974 mm N/A 1.4375 in36.513 mm N/A 54900 lbf244000 N N/A 94900 lbf422000 N N/A
74473X N/A 4.7244 in120 mm N/A 1.875 in47.625 mm N/A 85900 lbf382000 N N/A 138000 lbf614000 N N/A
97472X N/A 4.7244 in120 mm N/A 1.9460 in49.428 mm N/A 84500 lbf376000 N N/A 109000 lbf486000 N N/A
48282 N/A 4 3/4 in120.650 mm N/A 1.5000 in38.100 mm N/A 60200 lbf268000 N N/A 111000 lbf493000 N N/A
67384 N/A 4 3/4 in120.650 mm N/A 1.8125 in46.038 mm N/A 97900 lbf436000 N N/A 141000 lbf625000 N N/A
795 N/A 4 3/4 in120.650 mm N/A 1.875 in47.625 mm N/A 85000 lbf378000 N N/A 133000 lbf593000 N N/A
95475 N/A 4 3/4 in120.650 mm N/A 2.5 in63.5 mm N/A 141000 lbf629000 N N/A 209000 lbf931000 N N/A
EE153044 N/A 4 3/4 in120.650 mm N/A 3.2500 in82.550 mm N/A 160000 lbf711000 N N/A 232000 lbf1030000 N N/A
EE341048 N/A 4 3/4 in120.650 mm N/A 2.3437 in59.530 mm N/A 114000 lbf508000 N N/A 140000 lbf622000 N N/A
HH228340 N/A 4 3/4 in120.650 mm N/A 3.2500 in82.550 mm N/A 205000 lbf910000 N N/A 279000 lbf1240000 N N/A
1601 - 1625 of 2507 | Results Per Page | View | Unit of Measure
« 61 62 63 64 65 »