Timken Thrust Cylindrical Roller Bearings are engineered for applications that demand high axial load capacity, low friction, and precise axial stiffness. Featuring flat raceways and line contact between rollers and races, these bearings deliver excellent load distribution, minimal deflection, and stable performance at higher speeds.
51 - 74 of 74 | Results Per Page | View | Unit of Measure
1 2 3 
Clear Filter

Bore (d) (mm)

O.D. (D) (mm)

O.D. (D) (in)

Width (T) (mm)

Width (T) (in)

Dynamic Axial Rating - 90M Revs (Ca90) (N)

Dynamic Axial Rating - 90M Revs (Ca90) (lbf)

Limiting Speed (rpm)

Part Number

Bore (d)

O.D. (D)

Width (T)

Bearing Width (T1)

Large Bore I.D. (d1)

Small Diameter O.D. (E1)

Static Axial Load Rating (Ca0)

Dynamic Axial Rating - 90M Revs (Ca90)

Limiting Speed

CAD

N/A 457.200 mm N/A 762.000 mm30.0000 in N/A 139.7 mm5.5 in N/A 38.1 mm1.5 in N/A 460.4 mm18.125 in N/A 758.8 mm29.875 in N/A 2380000 N535500 lbf N/A 5900000 N1332100 lbf N/A 940 rpm N/A
N/A 482.600 mm N/A 673.1 mm26.5 in N/A 114.3 mm4.5 in N/A 31.75 mm1.25 in N/A 482.6 mm19 in N/A 673.1 mm19 in N/A 8500000 N1905400 lbf N/A 3741000 N841000 lbf N/A 710 rpm N/A
N/A 508 mm N/A 711.2 mm28 in N/A 139.7 mm5.5 in N/A 38.1 mm1.5 in N/A 511.2 mm20.125 in N/A 708 mm27.875 in N/A 12000000 N2702600 lbf N/A 4400000 N982700 lbf N/A 630 rpm N/A
N/A 508 mm N/A 762.000 mm30.0000 in N/A 139.7 mm5.5 in N/A 38.1 mm1.5 in N/A 511.2 mm20.125 in N/A 758.8 mm29.875 in N/A 15600000 N3512400 lbf N/A 5200000 N1174900 lbf N/A 570 rpm N/A
N/A 508 mm N/A 812.8 mm32 in N/A 152.4 mm6 in N/A 42.07 mm1.656 in N/A 511.2 mm20.125 in N/A 809.6 mm31.875 in N/A 5410000 N1217180 lbf N/A 6600000 N1494800 lbf N/A 770 rpm N/A
N/A 527.101 mm N/A 635.127 mm25.005 in N/A 44.45 mm1.75 in N/A 11.13 mm0.438 in N/A 527.1 mm20.752 in N/A 635.13 mm25.005 in N/A 10800000 N2423100 lbf N/A 970000 N218120 lbf N/A 630 rpm N/A
N/A 558.8 mm N/A 762.000 mm30.0000 in N/A 139.7 mm5.5 in N/A 38.1 mm1.5 in N/A 562 mm22.125 in N/A 758.8 mm29.875 in N/A 21200000 N4772700 lbf N/A 4600000 N1027900 lbf N/A 470 rpm N/A
N/A 558.8 mm N/A 812.8 mm32 in N/A 139.7 mm5.5 in N/A 38.1 mm1.5 in N/A 562 mm22.125 in N/A 809.6 mm31.875 in N/A 9329000 N2098000 lbf N/A 5500000 N1229800 lbf N/A 580 rpm N/A
N/A 558.8 mm N/A 863.6 mm34 in N/A 152.4 mm6 in N/A 42.07 mm1.656 in N/A 562 mm22.125 in N/A 860.4 mm33.875 in N/A 12500000 N2801900 lbf N/A 7000000 N1569700 lbf N/A 570 rpm N/A
N/A 572 mm N/A 763 mm30.0394 in N/A 115 mm4.5276 in N/A 31.5 mm1.24 in N/A 572 mm22.52 in N/A 763 mm30.039 in N/A 12800000 N2888000 lbf N/A 3600000 N809300 lbf N/A 570 rpm N/A
N/A 609.600 mm N/A 812.8 mm32 in N/A 139.7 mm5.5 in N/A 38.1 mm1.5 in N/A 612.8 mm24.125 in N/A 809.6 mm21.875 in N/A 21600000 N4846200 lbf N/A 4660000 N1047000 lbf N/A 470 rpm N/A
N/A 609.600 mm N/A 863.6 mm34 in N/A 139.7 mm5.5 in N/A 38.1 mm1.5 in N/A 612.8 mm24.125 in N/A 860.4 mm33.875 in N/A 13400000 N3009000 lbf N/A 5700000 N1282100 lbf N/A 520 rpm N/A
N/A 609.600 mm N/A 914.400 mm36.0000 in N/A 152.4 mm6 in N/A 42.07 mm1.656 in N/A 612.8 mm24.125 in N/A 911.2 mm35.875 in N/A 18100000 N4077300 lbf N/A 7000000 N1569700 lbf N/A 470 rpm N/A
N/A 609.702 mm N/A 812.8 mm32 in N/A 101.727 mm4.005 in N/A 27.79 mm1.094 in N/A 609.6 mm24 in N/A 812.8 mm32 in N/A 16700000 N3753400 lbf N/A 3690000 N829810 lbf N/A 520 rpm N/A
N/A 610.019 mm N/A 812.546 mm31.99 in N/A 101.727 mm4.005 in N/A 27.79 mm1.094 in N/A 610.11 mm24.02 in N/A 812.8 mm32 in N/A 23100000 N5191800 lbf N/A 3690000 N829810 lbf N/A 440 rpm N/A
N/A 622.3 mm N/A 812.8 mm32 in N/A 114.3 mm4.5 in N/A 28.58 mm1.125 in N/A 622.3 mm24.5 in N/A 812.8 mm32 in N/A 11861000 N2667000 lbf N/A 5111000 N1149000 lbf N/A 500 rpm N/A
N/A 695.579 mm N/A 964.514 mm37.973 in N/A 127.127 mm5.005 in N/A 31.75 mm1.25 in N/A 695.58 mm27.385 in N/A 964.51 mm37.973 in N/A 14992000 N3371000 lbf N/A 6645000 N1494000 lbf N/A 470 rpm N/A
N/A 711.2 mm N/A 914.400 mm36.0000 in N/A 114.3 mm4.5 in N/A 29.36 mm1.156 in N/A 711.84 mm28.025 in N/A 914.4 mm36 in N/A 16241000 N3651000 lbf N/A 4280000 N963100 lbf N/A 430 rpm N/A
N/A 812.8 mm N/A 1016 mm40.0000 in N/A 127 mm5 in N/A 31.75 mm1.25 in N/A 813.44 mm32.025 in N/A 1015.75 mm39.99 in N/A 20400000 N4580700 lbf N/A 6672000 N1500000 lbf N/A 440 rpm N/A
N/A 812.8 mm N/A 1016 mm40.0000 in N/A 127 mm5 in N/A 32.54 mm1.281 in N/A 813.69 mm32.035 in N/A 1016 mm40 in N/A 25600000 N5754900 lbf N/A 5150000 N1157600 lbf N/A 410 rpm N/A
N/A 876.3 mm N/A 1117.6 mm44 in N/A 139.7 mm5.5 in N/A 36.55 mm1.439 in N/A 876.3 mm34.5 in N/A 1117.6 mm44 in N/A 33100000 N7434800 lbf N/A 5640000 N1266900 lbf N/A 380 rpm N/A
N/A 940.308 mm N/A 1219.708 mm48.02 in N/A 124.587 mm4.905 in N/A 40.87 mm1.609 in N/A 939.7 mm36.996 in N/A 1219.2 mm48 in N/A 18567000 N4174000 lbf N/A 5710000 N1283050 lbf N/A 430 rpm N/A
N/A 978.54 mm N/A 1370.33 mm53.95 in N/A 191 mm7.52 in N/A 57.4 mm2.26 in N/A 978.54 mm38.525 in N/A 1370.33 mm53.95 in N/A 22400000 N5045900 lbf N/A 12160000 N2734300 lbf N/A 410 rpm N/A
N/A 1016.08 mm N/A 1344.625 mm52.938 in N/A 152.4 mm6 in N/A 41.28 mm1.625 in N/A 1019.18 mm40.13 in N/A 1320.8 mm52 in N/A 28600000 N6421800 lbf N/A 14997000 N3370000 lbf N/A 380 rpm N/A
51 - 74 of 74 | Results Per Page | View | Unit of Measure
1 2 3