Batch CAD Cart (0)
  • Cart is empty
  • Consists of two thrust tapered races, rollers and cage.
  • Generally a heavy-duty bearing that can operate at relatively high speeds.
  • Bearing of choice for axial positions in a wide variety of applications including oil well swivels, pulp refiners, extruders and piercing mill thrust blocks.
51 - 68 of 68 | Results Per Page | View | Unit of Measure
1 2 3 
Clear Filter

d - Bore Diameter (in)

D - Bearing O.D. (in)

D - Bearing O.D. (mm)

T - Bearing Width (in)

T - Bearing Width (mm)

Dynamic Load Rating (lbf)

Dynamic Load Rating (N)

Part Number

d - Bore Diameter

D - Bearing O.D.

T - Bearing Width

Static Load Rating

Dynamic Load Rating

CAD

Sort by
N/A 6.6250 in N/A 12 in304.8 mm N/A 2.75 in69.85 mm N/A 1200000 lbf5340000 N N/A 99300 lbf440000 N N/A CAD
N/A 6.6250 in N/A 12 in304.8 mm N/A 2.75 in69.85 mm N/A 1200000 lbf5340000 N N/A 99300 lbf440000 N N/A CAD
N/A 6.8750 in N/A 14.1250 in358.775 mm N/A 3.25 in82.55 mm N/A 1770000 lbf7870000 N N/A 139000 lbf620000 N N/A CAD
N/A 7.0000 in N/A 17.0000 in431.800 mm N/A 4 in101.6 mm N/A 3060000 lbf13600000 N N/A 231000 lbf1030000 N N/A CAD
N/A 7.0000 in N/A 14.5000 in368.300 mm N/A 3.25 in82.55 mm N/A 2010000 lbf8950000 N N/A 156000 lbf690000 N N/A CAD
N/A 7.0000 in N/A 14.5000 in368.300 mm N/A 3.25 in82.55 mm N/A 2790000 lbf12400000 N N/A 1430000 lbf6350000 N N/A CAD
N/A 7.4803 in N/A 14 in355.6 mm N/A 2.922 in74.219 mm N/A 1560000 lbf6950000 N N/A 127000 lbf560000 N N/A CAD
N/A 8 in N/A 16.5000 in419.100 mm N/A 3.625 in92.075 mm N/A 2560000 lbf11400000 N N/A 195000 lbf870000 N N/A CAD
N/A 8 in N/A 16.5000 in419.100 mm N/A 3.625 in92.075 mm N/A 3540000 lbf15750000 N N/A 1820000 lbf8100000 N N/A CAD
N/A 8 in N/A 16.5000 in419.100 mm N/A 3.625 in92.075 mm N/A 2560000 lbf11400000 N N/A 195000 lbf870000 N N/A CAD
N/A 9.0000 in N/A 17.0000 in431.800 mm N/A 3.495 in88.773 mm N/A 2450000 lbf10900000 N N/A 192000 lbf850000 N N/A CAD
N/A 9.0000 in N/A 19.0000 in482.600 mm N/A 4.125 in104.775 mm N/A 3420000 lbf15200000 N N/A 256000 lbf1140000 N N/A CAD
N/A 9.25 in N/A 19.0000 in482.600 mm N/A 4.125 in104.775 mm N/A 3420000 lbf15200000 N N/A 256000 lbf1140000 N N/A CAD
N/A 9.25 in N/A 21.5000 in546.1 mm N/A 5 in127 mm N/A 4780000 lbf21300000 N N/A 353000 lbf1570000 N N/A CAD
N/A 9.25 in N/A 21.5000 in546.1 mm N/A 5 in127 mm N/A 6750000 lbf30000000 N N/A 3500000 lbf15550000 N N/A CAD
N/A 5.5000 in N/A 21.5000 in546.1 mm N/A 5 in127 mm N/A 7050000 lbf31200000 N N/A 3600000 lbf16050000 N N/A CAD
N/A 6.5 in N/A 12 in304.8 mm N/A 3 in76.2 mm N/A 1200000 lbf5340000 N N/A 99300 lbf440000 N N/A CAD
N/A 8.1250 in N/A 16.5000 in419.100 mm N/A 4.75 in120.65 mm N/A 2560000 lbf11400000 N N/A 195000 lbf870000 N N/A CAD
51 - 68 of 68 | Results Per Page | View | Unit of Measure
1 2 3