Part Number |
d - Bore Diameter |
D - Bearing O.D. |
T - Bearing Width |
Static Load Rating |
Dynamic Load Rating |
CAD |
---|---|---|---|---|---|---|
T611-90016 | d - Bore Diameter N/A 6.0000 in | D - Bearing O.D. N/A 12.5000 in317.500 mm | T - Bearing Width N/A 2.75 in69.85 mm | Static Load Rating N/A 1500000 lbf6660000 N | Dynamic Load Rating N/A 118000 lbf530000 N | CAD N/A |
T661-902A1 | d - Bore Diameter N/A 6.6250 in | D - Bearing O.D. N/A 12 in304.8 mm | T - Bearing Width N/A 2.75 in69.85 mm | Static Load Rating N/A 1200000 lbf5340000 N | Dynamic Load Rating N/A 99300 lbf440000 N | CAD N/A |
T661-90010 | d - Bore Diameter N/A 6.6250 in | D - Bearing O.D. N/A 12 in304.8 mm | T - Bearing Width N/A 2.75 in69.85 mm | Static Load Rating N/A 1200000 lbf5340000 N | Dynamic Load Rating N/A 99300 lbf440000 N | CAD N/A |
T7519-902A1 | d - Bore Diameter N/A 7.4803 in | D - Bearing O.D. N/A 14 in355.6 mm | T - Bearing Width N/A 2.922 in74.219 mm | Static Load Rating N/A 1560000 lbf6950000 N | Dynamic Load Rating N/A 127000 lbf560000 N | CAD N/A |
N-3247-A | d - Bore Diameter N/A 6.0000 in | D - Bearing O.D. N/A 11.5000 in292.100 mm | T - Bearing Width N/A 3 in76.2 mm | Static Load Rating N/A 1150000 lbf5120000 N | Dynamic Load Rating N/A 83680 lbf370000 N | CAD N/A |
XC2107-902A1 | d - Bore Diameter N/A 6.5 in | D - Bearing O.D. N/A 12 in304.8 mm | T - Bearing Width N/A 3 in76.2 mm | Static Load Rating N/A 1200000 lbf5340000 N | Dynamic Load Rating N/A 99300 lbf440000 N | CAD N/A |
T691-902A1 | d - Bore Diameter N/A 6.8750 in | D - Bearing O.D. N/A 14.1250 in358.775 mm | T - Bearing Width N/A 3.25 in82.55 mm | Static Load Rating N/A 1770000 lbf7870000 N | Dynamic Load Rating N/A 139000 lbf620000 N | CAD N/A |
T711-902A1 | d - Bore Diameter N/A 7.0000 in | D - Bearing O.D. N/A 14.5000 in368.300 mm | T - Bearing Width N/A 3.25 in82.55 mm | Static Load Rating N/A 2010000 lbf8950000 N | Dynamic Load Rating N/A 156000 lbf690000 N | CAD N/A |
T711F-902A3 | d - Bore Diameter N/A 7.0000 in | D - Bearing O.D. N/A 14.5000 in368.300 mm | T - Bearing Width N/A 3.25 in82.55 mm | Static Load Rating N/A 2790000 lbf12400000 N | Dynamic Load Rating N/A 1430000 lbf6350000 N | CAD N/A |
T9020-902A1 | d - Bore Diameter N/A 9.0000 in | D - Bearing O.D. N/A 17.0000 in431.800 mm | T - Bearing Width N/A 3.495 in88.773 mm | Static Load Rating N/A 2450000 lbf10900000 N | Dynamic Load Rating N/A 192000 lbf850000 N | CAD N/A |
T651-902A1 | d - Bore Diameter N/A 6.5 in | D - Bearing O.D. N/A 12.25 in311.15 mm | T - Bearing Width N/A 3.5 in88.9 mm | Static Load Rating N/A 1290000 lbf5730000 N | Dynamic Load Rating N/A 105000 lbf470000 N | CAD N/A |
N-3255-A | d - Bore Diameter N/A 6.0000 in | D - Bearing O.D. N/A 12.5000 in317.500 mm | T - Bearing Width N/A 3.5 in88.9 mm | Static Load Rating N/A 1530000 lbf6810000 N | Dynamic Load Rating N/A 106200 lbf470000 N | CAD N/A |
A-3783-B | d - Bore Diameter N/A 7.4803 in | D - Bearing O.D. N/A 14 in355.6 mm | T - Bearing Width N/A 3.615 in91.821 mm | Static Load Rating N/A 1960000 lbf8710000 N | Dynamic Load Rating N/A 139000 lbf620000 N | CAD N/A |
T811-902A1 | d - Bore Diameter N/A 8 in | D - Bearing O.D. N/A 16.5000 in419.100 mm | T - Bearing Width N/A 3.625 in92.075 mm | Static Load Rating N/A 2560000 lbf11400000 N | Dynamic Load Rating N/A 195000 lbf870000 N | CAD N/A |
T811F-902A2 | d - Bore Diameter N/A 8 in | D - Bearing O.D. N/A 16.5000 in419.100 mm | T - Bearing Width N/A 3.625 in92.075 mm | Static Load Rating N/A 3540000 lbf15750000 N | Dynamic Load Rating N/A 1820000 lbf8100000 N | CAD N/A |
T811V-90013 | d - Bore Diameter N/A 8 in | D - Bearing O.D. N/A 16.5000 in419.100 mm | T - Bearing Width N/A 3.625 in92.075 mm | Static Load Rating N/A 2560000 lbf11400000 N | Dynamic Load Rating N/A 195000 lbf870000 N | CAD N/A |
N-3239-A | d - Bore Diameter N/A 7.5 in | D - Bearing O.D. N/A 14.5000 in368.300 mm | T - Bearing Width N/A 3.75 in95.25 mm | Static Load Rating N/A 2080000 lbf9250000 N | Dynamic Load Rating N/A 169000 lbf750000 N | CAD N/A |
T1421-902A1 | d - Bore Diameter N/A 14 in | D - Bearing O.D. N/A 21.0000 in533.400 mm | T - Bearing Width N/A 4 in101.6 mm | Static Load Rating N/A 2710000 lbf12100000 N | Dynamic Load Rating N/A 189000 lbf840000 N | CAD N/A |
T709-902A1 | d - Bore Diameter N/A 7.0000 in | D - Bearing O.D. N/A 17.0000 in431.800 mm | T - Bearing Width N/A 4 in101.6 mm | Static Load Rating N/A 3060000 lbf13600000 N | Dynamic Load Rating N/A 231000 lbf1030000 N | CAD N/A |
T911-902A2 | d - Bore Diameter N/A 9.0000 in | D - Bearing O.D. N/A 19.0000 in482.600 mm | T - Bearing Width N/A 4.125 in104.775 mm | Static Load Rating N/A 3420000 lbf15200000 N | Dynamic Load Rating N/A 256000 lbf1140000 N | CAD N/A |
T911A-902A4 | d - Bore Diameter N/A 9.25 in | D - Bearing O.D. N/A 19.0000 in482.600 mm | T - Bearing Width N/A 4.125 in104.775 mm | Static Load Rating N/A 3420000 lbf15200000 N | Dynamic Load Rating N/A 256000 lbf1140000 N | CAD N/A |
G-2308-B | d - Bore Diameter N/A 14 in | D - Bearing O.D. N/A 24.5000 in622.300 mm | T - Bearing Width N/A 4.5625 in115.888 mm | Static Load Rating N/A 5950000 lbf26500000 N | Dynamic Load Rating N/A 419000 lbf1860000 N | CAD N/A |
T1011-902A1 | d - Bore Diameter N/A 10 in | D - Bearing O.D. N/A 21.2500 in539.750 mm | T - Bearing Width N/A 4.625 in117.475 mm | Static Load Rating N/A 4350000 lbf19400000 N | Dynamic Load Rating N/A 319000 lbf1420000 N | CAD N/A |
N-3263-A | d - Bore Diameter N/A 8.1250 in | D - Bearing O.D. N/A 16.5000 in419.100 mm | T - Bearing Width N/A 4.75 in120.65 mm | Static Load Rating N/A 2920000 lbf13000000 N | Dynamic Load Rating N/A 219000 lbf970000 N | CAD N/A |
XC760-902A3 | d - Bore Diameter N/A 8.1250 in | D - Bearing O.D. N/A 16.5000 in419.100 mm | T - Bearing Width N/A 4.75 in120.65 mm | Static Load Rating N/A 2560000 lbf11400000 N | Dynamic Load Rating N/A 195000 lbf870000 N | CAD N/A |