Redi Sleeves
251 - 263 of 263 | Results Per Page | View | Unit of Measure
« 11 
Clear Filter

Shaft Size Maximum (in)

Shaft Size Maximum (mm)

Shaft Size Minimum (in)

Shaft Size Minimum (mm)

Part Number

Shaft Size Maximum

Shaft Size Minimum

Overall Width

Flanged Outside Diameter

Material

CAD

N/A 6.755 in171.577 mm N/A 6.745 in171.323 mm N/A 1.063 in27 mm N/A 7.125 in180.975 mm N/A Stainless steel N/A
N/A 6.89 in175.006 mm N/A 6.88 in174.752 mm N/A 1.26 in32.004 mm N/A 7.362 in186.995 mm N/A Stainless steel N/A
N/A 7.005 in177.927 mm N/A 6.995 in177.673 mm N/A 1.25 in31.75 mm N/A 7.5 in190.5 mm N/A Stainless steel N/A
N/A 7.087 in180.01 mm N/A 7.077 in179.756 mm N/A 1.496 in37.998 mm N/A 7.5 in190.5 mm N/A Stainless steel N/A
N/A 7.254 in184.252 mm N/A 7.244 in183.998 mm N/A 1.5 in38.1 mm N/A 7.76 in197.104 mm N/A Stainless steel N/A
N/A 7.454 in189.332 mm N/A 7.444 in189.078 mm N/A 1 in25.4 mm N/A 7.86 in199.644 mm N/A Stainless steel N/A
N/A 7.505 in190.627 mm N/A 7.495 in190.373 mm N/A 1 in25.4 mm N/A 7.875 in200.025 mm N/A Stainless steel N/A
N/A 7.879 in200.127 mm N/A 7.869 in199.873 mm N/A 1.5 in38.1 mm N/A 8.375 in212.725 mm N/A Stainless steel N/A
N/A 8.005 in203.327 mm N/A 7.995 in203.073 mm N/A 1.25 in31.75 mm N/A 8.375 in212.725 mm N/A Stainless steel N/A
N/A 1.381 in35.077 mm N/A 1.375 in34.925 mm N/A 0.63 in16.002 mm N/A 1.638 in41.605 mm N/A Stainless steel N/A
N/A 1.878 in47.701 mm N/A 1.872 in47.549 mm N/A 0.688 in17.475 mm N/A 2.203 in55.956 mm N/A Stainless steel N/A
N/A 3.506 in89.052 mm N/A 3.5 in88.9 mm N/A 1 in25.4 mm N/A 3.844 in97.638 mm N/A Stainless steel N/A
N/A 3.941 in100.101 mm N/A 3.935 in99.949 mm N/A 1 in25.4 mm N/A 4.313 in109.55 mm N/A Stainless steel N/A
251 - 263 of 263 | Results Per Page | View | Unit of Measure
« 11