26 - 50 of 58 | Results Per Page | View | Unit of Measure
1 2 3 
Clear Filter

Shaft Size (in)

Shaft Size (mm)

Part Number

Shaft Size

Cover Diameter

Flange Diameter

Overall Width

Number of Bolts

CAD

N/A 2.9375 in N/A 5.49 in139.5 mm N/A 6.31 in160.3 mm N/A 1.66 in42.2 mm N/A 4 N/A
N/A 75.000 mm N/A 5.49 in139.5 mm N/A 6.31 in160.3 mm N/A 1.66 in42.2 mm N/A 4 N/A
N/A 3 in N/A 5.49 in139.5 mm N/A 6.31 in160.3 mm N/A 1.66 in42.2 mm N/A 4 N/A
N/A 80 mm N/A 6.75 in171.5 mm N/A 7.5 in190.50 mm N/A 1.75 in44.5 mm N/A 4 N/A
N/A 3.1875 in N/A 6.75 in171.5 mm N/A 7.5 in190.50 mm N/A 1.75 in44.5 mm N/A 4 N/A
N/A 3.2500 in N/A 6.75 in171.5 mm N/A 7.5 in190.50 mm N/A 1.75 in44.5 mm N/A 4 N/A
N/A 85 mm N/A 6.75 in171.5 mm N/A 7.5 in190.50 mm N/A 1.75 in44.5 mm N/A 4 N/A
N/A 3 7/16 in N/A 6.75 in171.5 mm N/A 7.5 in190.50 mm N/A 1.75 in44.5 mm N/A 4 N/A
N/A 3.5000 in N/A 6.75 in171.5 mm N/A 7.5 in190.50 mm N/A 1.75 in44.5 mm N/A 4 N/A
N/A 90 mm N/A 6.75 in171.5 mm N/A 7.5 in190.50 mm N/A 1.75 in44.5 mm N/A 4 N/A
N/A 100 mm N/A 7.36 in186.9 mm N/A 8-1/2 in215.9 mm N/A 1.75 in44.5 mm N/A 4 N/A
N/A 3.9375 in N/A 7.36 in186.9 mm N/A 8-1/2 in215.9 mm N/A 1.75 in44.5 mm N/A 4 N/A
N/A 4.0000 in N/A 7.36 in186.9 mm N/A 8-1/2 in215.9 mm N/A 1.75 in44.5 mm N/A 4 N/A
N/A 110 mm N/A 8.24 in209.3 mm N/A 9.02 in229.1 mm N/A 2.19 in55.6 mm N/A 6 N/A
N/A 4 7/16 in N/A 8.24 in209.3 mm N/A 9.02 in229.1 mm N/A 2.19 in55.6 mm N/A 6 N/A
N/A 4.5000 in N/A 8.24 in209.3 mm N/A 9.02 in229.1 mm N/A 2.19 in55.6 mm N/A 6 N/A
N/A 115.000 mm N/A 8.24 in209.3 mm N/A 9.02 in229.1 mm N/A 2.19 in55.6 mm N/A 6 N/A
N/A 125.000 mm N/A 9.43 in239.5 mm N/A 10.63 in270 mm N/A 2.24 in56.9 mm N/A 6 N/A
N/A 4 15/16 in N/A 9.43 in239.5 mm N/A 10.63 in270 mm N/A 2.24 in56.9 mm N/A 6 N/A
N/A 5 in N/A 9.43 in239.5 mm N/A 10.63 in270 mm N/A 2.24 in56.9 mm N/A 6 N/A
N/A 135 mm N/A 11.63 in295.3 mm N/A 12.79 in325 mm N/A 2.24 in56.9 mm N/A 6 N/A
N/A 5 7/16 in N/A 11.63 in295.3 mm N/A 12.79 in325 mm N/A 2.24 in56.9 mm N/A 6 N/A
N/A 5.5000 in N/A 11.63 in295.3 mm N/A 12.79 in325 mm N/A 2.24 in56.9 mm N/A 6 N/A
N/A 140 mm N/A 11.63 in295.3 mm N/A 12.79 in325 mm N/A 2.24 in56.9 mm N/A 6 N/A
N/A 150 mm N/A 11.63 in295.3 mm N/A 12.79 in325 mm N/A 2.24 in56.9 mm N/A 6 N/A
26 - 50 of 58 | Results Per Page | View | Unit of Measure
1 2 3