Part Number |
Shaft Diameter (Fw) |
D - Outer Diameter |
Dimension C/B |
Static Load Rating Co |
Dynamic Load Rating C1 |
Thermal Speed Ratings - Oil |
Thermal Speed Ratings - Grease |
CAD |
---|---|---|---|---|---|---|---|---|
HJ-607632 | Shaft Diameter (Fw) N/A 95.25 mm3.75 in | D - Outer Diameter N/A 120.650 mm4.7500 in | Dimension C/B N/A 50.8 mm2.0000 in | Static Load Rating Co N/A 398000 N89400 lbf | Dynamic Load Rating C1 N/A 193000 N43300 lbf | Thermal Speed Ratings - Oil N/A 3700 rpm | Thermal Speed Ratings - Grease N/A 3300 rpm | CAD N/A |
HJ-648032 | Shaft Diameter (Fw) N/A 101.60 mm4.00 in | D - Outer Diameter N/A 127 mm5 in | Dimension C/B N/A 50.8 mm2.0000 in | Static Load Rating Co N/A 428000 N96200 lbf | Dynamic Load Rating C1 N/A 201000 N45100 lbf | Thermal Speed Ratings - Oil N/A 3500 rpm | Thermal Speed Ratings - Grease N/A 3100 rpm | CAD N/A |
HJ-688432 | Shaft Diameter (Fw) N/A 107.95 mm4.25 in | D - Outer Diameter N/A 133.350 mm5.2500 in | Dimension C/B N/A 50.8 mm2.0000 in | Static Load Rating Co N/A 444000 N99900 lbf | Dynamic Load Rating C1 N/A 203000 N45700 lbf | Thermal Speed Ratings - Oil N/A 3300 rpm | Thermal Speed Ratings - Grease N/A 2900 rpm | CAD N/A |
HJ-8010432 | Shaft Diameter (Fw) N/A 127.00 mm5.00 in | D - Outer Diameter N/A 165.1 mm6.5 in | Dimension C/B N/A 50.8 mm2.0000 in | Static Load Rating Co N/A 517000 N116000 lbf | Dynamic Load Rating C1 N/A 278000 N62400 lbf | Thermal Speed Ratings - Oil N/A 2800 rpm | Thermal Speed Ratings - Grease N/A 2400 rpm | CAD N/A |
HJ-8010436 | Shaft Diameter (Fw) N/A 127.00 mm5.00 in | D - Outer Diameter N/A 165.1 mm6.5 in | Dimension C/B N/A 57.15 mm2.2500 in | Static Load Rating Co N/A 590000 N133000 lbf | Dynamic Load Rating C1 N/A 308000 N69200 lbf | Thermal Speed Ratings - Oil N/A 2800 rpm | Thermal Speed Ratings - Grease N/A 2500 rpm | CAD N/A |
HJ-729636 | Shaft Diameter (Fw) N/A 114.30 mm4.50 in | D - Outer Diameter N/A 152.400 mm6.0000 in | Dimension C/B N/A 57.15 mm2.2500 in | Static Load Rating Co N/A 517000 N116000 lbf | Dynamic Load Rating C1 N/A 285000 N64000 lbf | Thermal Speed Ratings - Oil N/A 3200 rpm | Thermal Speed Ratings - Grease N/A 2800 rpm | CAD N/A |
HJ-729640 | Shaft Diameter (Fw) N/A 114.30 mm4.50 in | D - Outer Diameter N/A 152.400 mm6.0000 in | Dimension C/B N/A 63.5 mm2.5000 in | Static Load Rating Co N/A 599000 N135000 lbf | Dynamic Load Rating C1 N/A 320000 N71900 lbf | Thermal Speed Ratings - Oil N/A 3200 rpm | Thermal Speed Ratings - Grease N/A 2800 rpm | CAD N/A |
HJ-8010440 | Shaft Diameter (Fw) N/A 127.00 mm5.00 in | D - Outer Diameter N/A 165.1 mm6.5 in | Dimension C/B N/A 63.5 mm2.5000 in | Static Load Rating Co N/A 684000 N154000 lbf | Dynamic Load Rating C1 N/A 345000 N77600 lbf | Thermal Speed Ratings - Oil N/A 2800 rpm | Thermal Speed Ratings - Grease N/A 2500 rpm | CAD N/A |
HJ-8811240 | Shaft Diameter (Fw) N/A 139.70 mm5.50 in | D - Outer Diameter N/A 177.800 mm7.0000 in | Dimension C/B N/A 63.5 mm2.5000 in | Static Load Rating Co N/A 697000 N157000 lbf | Dynamic Load Rating C1 N/A 342000 N76900 lbf | Thermal Speed Ratings - Oil N/A 2600 rpm | Thermal Speed Ratings - Grease N/A 2300 rpm | CAD N/A |
HJ-10412840 | Shaft Diameter (Fw) N/A 165.10 mm6.50 in | D - Outer Diameter N/A 203.2 mm8 in | Dimension C/B N/A 63.5 mm2.5000 in | Static Load Rating Co N/A 832000 N187000 lbf | Dynamic Load Rating C1 N/A 376000 N84600 lbf | Thermal Speed Ratings - Oil N/A 2100 rpm | Thermal Speed Ratings - Grease N/A 1800 rpm | CAD N/A |
HJ-9612040 | Shaft Diameter (Fw) N/A 152.40 mm6.00 in | D - Outer Diameter N/A 190.5 mm7.5 in | Dimension C/B N/A 63.5 mm2.5000 in | Static Load Rating Co N/A 777000 N175000 lbf | Dynamic Load Rating C1 N/A 364000 N81800 lbf | Thermal Speed Ratings - Oil N/A 2300 rpm | Thermal Speed Ratings - Grease N/A 2000 rpm | CAD N/A |
HJ-9612048 | Shaft Diameter (Fw) N/A 152.40 mm6.00 in | D - Outer Diameter N/A 190.5 mm7.5 in | Dimension C/B N/A 76.2 mm3.0000 in | Static Load Rating Co N/A 984000 N221000 lbf | Dynamic Load Rating C1 N/A 438000 N98400 lbf | Thermal Speed Ratings - Oil N/A 2200 rpm | Thermal Speed Ratings - Grease N/A 2000 rpm | CAD N/A |
HJ-10412848 | Shaft Diameter (Fw) N/A 165.10 mm6.50 in | D - Outer Diameter N/A 203.2 mm8 in | Dimension C/B N/A 76.2 mm3.0000 in | Static Load Rating Co N/A 1050000 N237000 lbf | Dynamic Load Rating C1 N/A 452000 N102000 lbf | Thermal Speed Ratings - Oil N/A 2000 rpm | Thermal Speed Ratings - Grease N/A 1800 rpm | CAD N/A |
HJ-11614648 | Shaft Diameter (Fw) N/A 184.15 mm7.25 in | D - Outer Diameter N/A 231.775 mm9.1250 in | Dimension C/B N/A 76.2 mm3.0000 in | Static Load Rating Co N/A 1130000 N253000 lbf | Dynamic Load Rating C1 N/A 524000 N118000 lbf | Thermal Speed Ratings - Oil N/A 1800 rpm | Thermal Speed Ratings - Grease N/A 1600 rpm | CAD N/A |
HJ-12415448 | Shaft Diameter (Fw) N/A 196.85 mm7.75 in | D - Outer Diameter N/A 244.475 mm9.6250 in | Dimension C/B N/A 76.2 mm3.0000 in | Static Load Rating Co N/A 1210000 N271000 lbf | Dynamic Load Rating C1 N/A 543000 N122000 lbf | Thermal Speed Ratings - Oil N/A 1600 rpm | Thermal Speed Ratings - Grease N/A 1400 rpm | CAD N/A |
HJ-13216248 | Shaft Diameter (Fw) N/A 209.55 mm8.25 in | D - Outer Diameter N/A 257.175 mm10.1250 in | Dimension C/B N/A 76.2 mm3.0000 in | Static Load Rating Co N/A 1290000 N290000 lbf | Dynamic Load Rating C1 N/A 563000 N126000 lbf | Thermal Speed Ratings - Oil N/A 1500 rpm | Thermal Speed Ratings - Grease N/A 1300 rpm | CAD N/A |
HJ-14017048 | Shaft Diameter (Fw) N/A 222.25 mm8.75 in | D - Outer Diameter N/A 269.875 mm10.6250 in | Dimension C/B N/A 76.2 mm3.0000 in | Static Load Rating Co N/A 1370000 N308000 lbf | Dynamic Load Rating C1 N/A 581000 N131000 lbf | Thermal Speed Ratings - Oil N/A 1400 rpm | Thermal Speed Ratings - Grease N/A 1200 rpm | CAD N/A |
HJ-14817848 | Shaft Diameter (Fw) N/A 234.95 mm9.25 in | D - Outer Diameter N/A 282.575 mm11.1250 in | Dimension C/B N/A 76.2 mm3.0000 in | Static Load Rating Co N/A 1350000 N326000 lbf | Dynamic Load Rating C1 N/A 599000 N145000 lbf | Thermal Speed Ratings - Oil N/A 1300 rpm | Thermal Speed Ratings - Grease N/A 1200 rpm | CAD N/A |
HJ-8811248 | Shaft Diameter (Fw) N/A 139.70 mm5.50 in | D - Outer Diameter N/A 177.800 mm7.0000 in | Dimension C/B N/A 76.2 mm3.0000 in | Static Load Rating Co N/A 883000 N198000 lbf | Dynamic Load Rating C1 N/A 411000 N92400 lbf | Thermal Speed Ratings - Oil N/A 2500 rpm | Thermal Speed Ratings - Grease N/A 2200 rpm | CAD N/A |
HJ-9211648 | Shaft Diameter (Fw) N/A 146.05 mm5.75 in | D - Outer Diameter N/A 184.150 mm7.2500 in | Dimension C/B N/A 76.2 mm3.0000 in | Static Load Rating Co N/A 918000 N206000 lbf | Dynamic Load Rating C1 N/A 419000 N94200 lbf | Thermal Speed Ratings - Oil N/A 2400 rpm | Thermal Speed Ratings - Grease N/A 2100 rpm | CAD N/A |