Print Back
Timken_TRB_2ROWASSY_TDI_39585D-90015-A2
Unit of Measure
« 16 17 18 19 

Part Number

Series

d - Bore

D - Cup Outer Diameter

B - Double Cone Width

C - Cup Width

T - Bearing Width across Cups

C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions)

CAD

HM256849DW - HM256810 N/A HM256800 N/A 11.8125 in300.038 mm N/A 16.6250 in422.275 mm N/A 5.9375 in150.813 mm N/A 2.5 in63.5 mm N/A 5.9375 in150.813 mm N/A 508000 lbf2260000 N N/A CAD
HM259047DW - HM259010 N/A HM259000 N/A 12 1/2 in317.500 mm N/A 17.6250 in447.675 mm N/A 6.2500 in158.750 mm N/A 2.6875 in68.263 mm N/A 6.2499 in158.747 mm N/A 605000 lbf2690000 N N/A CAD
HM259049D - HM259010 N/A HM259000 N/A 12 1/2 in317.500 mm N/A 17.6250 in447.675 mm N/A 6.2500 in158.750 mm N/A 2.6875 in68.263 mm N/A 6.2499 in158.747 mm N/A 656000 lbf2920000 N N/A CAD
HM259049DH - HM259010 N/A HM259000 N/A 12 1/2 in317.500 mm N/A 17.6250 in447.675 mm N/A 6.2500 in158.750 mm N/A 2.6875 in68.263 mm N/A 6.2499 in158.747 mm N/A 656000 lbf2920000 N N/A CAD
HM259049DV - HM259010 N/A HM259000 N/A 12 1/2 in317.500 mm N/A 17.6250 in447.675 mm N/A 6.2500 in158.750 mm N/A 2.6875 in68.263 mm N/A 6.2499 in158.747 mm N/A 656000 lbf2920000 N N/A CAD
HM262749D - HM262710 N/A HM262700 N/A 13.6250 in346.075 mm N/A 19.2500 in488.950 mm N/A 6.8750 in174.625 mm N/A 2.9375 in74.613 mm N/A 6.8750 in174.625 mm N/A 676000 lbf3010000 N N/A CAD
HM262749DG - HM262710 N/A HM262700 N/A 13.6250 in346.075 mm N/A 19.2500 in488.950 mm N/A 6.8750 in174.625 mm N/A 2.9375 in74.613 mm N/A 6.8750 in174.625 mm N/A 676000 lbf3010000 N N/A CAD
HM265049DGW - HM265010 N/A HM265000 N/A 14.5000 in368.3 mm N/A 20.6250 in523.875 mm N/A 7.3125 in185.738 mm N/A 3.1250 in79.375 mm N/A 7.3124 in185.735 mm N/A 890000 lbf3960000 N N/A CAD
HM959739DW - HM959710 N/A HM959700 N/A 12.0092 in305.034 mm N/A 19.6830 in499.948 mm N/A 7.8750 in200.025 mm N/A 2.5 in63.5 mm N/A 7.1249 in180.972 mm N/A 532000 lbf2370000 N N/A CAD
L217845D - L217813 N/A L217800 N/A 3.3750 in85.725 mm N/A 5 in127 mm N/A 1.75 in44.45 mm N/A 0.7500 in19.050 mm N/A 1.6250 in41.275 mm N/A 36300 lbf161000 N N/A CAD
L217845D - L217810 N/A L217800 N/A 3.3750 in85.725 mm N/A 4-7/8 in123.825 mm N/A 1.75 in44.45 mm N/A 0.6563 in16.670 mm N/A 1.6250 in41.275 mm N/A 36300 lbf161000 N N/A CAD
L281149D - L281110 N/A L281100 N/A 26.0000 in660.400 mm N/A 32.0000 in812.800 mm N/A 6.9375 in176.213 mm N/A 2.875 in73.025 mm N/A 6.9375 in176.213 mm N/A 1070000 lbf4760000 N N/A CAD
L540049D - L540010 N/A L540000 N/A 7.7500 in196.850 mm N/A 10.00 in254.000 mm N/A 2.0626 in52.390 mm N/A 0.8438 in21.433 mm N/A 2.1249 in53.972 mm N/A 82500 lbf367000 N N/A CAD
LM119348D - LM119311 N/A LM119300 N/A 3 3/4 in95.250 mm N/A 5.3750 in136.525 mm N/A 2.2500 in57.150 mm N/A 0.9688 in24.608 mm N/A 2.2499 in57.147 mm N/A 54600 lbf243000 N N/A CAD
LM121948D - LM121911 N/A LM121900 N/A 4 1/4 in107.95 mm N/A 6 in152.4 mm N/A 2.5625 in65.088 mm N/A 1.1250 in28.575 mm N/A 2.5624 in65.085 mm N/A 65900 lbf293000 N N/A CAD
LM124449DW - LM124411V N/A LM124400 N/A 4.7500 in120.650 mm N/A 6.5875 in167.323 mm N/A 2.8440 in72.238 mm N/A 1.6250 in41.275 mm N/A 3.5939 in91.285 mm N/A 81800 lbf364000 N N/A CAD
LM124449DW - LM124410 N/A LM124400 N/A 4.7500 in120.650 mm N/A 6.5625 in166.688 mm N/A 2.8440 in72.238 mm N/A 1.2500 in31.750 mm N/A 2.8439 in72.235 mm N/A 81800 lbf364000 N N/A CAD
LM245149DGW - LM245110 N/A LM245100 N/A 9 in228.600 mm N/A 12.25 in311.15 mm N/A 3.7500 in95.250 mm N/A 1.5000 in38.100 mm N/A 3.7500 in95.250 mm N/A 211000 lbf938000 N N/A CAD
LM247748D - LM247710 N/A LM247700 N/A 9.6250 in244.475 mm N/A 12.875 in327.025 mm N/A 3.6250 in92.075 mm N/A 1.5000 in38.100 mm N/A 3.6250 in92.075 mm N/A 222000 lbf987000 N N/A CAD
LM247748DGW - LM247710 N/A LM247700 N/A 9.6250 in244.475 mm N/A 12.875 in327.025 mm N/A 3.6250 in92.075 mm N/A 1.5000 in38.100 mm N/A 3.6250 in92.075 mm N/A 222000 lbf987000 N N/A CAD
LM258648DGW - LM258610 N/A LM258600 N/A 12 1/2 in317.500 mm N/A 16.6250 in422.275 mm N/A 5.0625 in128.588 mm N/A 2.1250 in53.975 mm N/A 5.0625 in128.588 mm N/A 386000 lbf1720000 N N/A CAD
LM258649D - LM258610 N/A LM258600 N/A 12 1/2 in317.500 mm N/A 16.6250 in422.275 mm N/A 5.0625 in128.588 mm N/A 2.1250 in53.975 mm N/A 5.0625 in128.588 mm N/A 386000 lbf1720000 N N/A CAD
LM263149D - LM263110 N/A LM263100 N/A 14 in355.6 mm N/A 18 in457.2 mm N/A 4.7500 in120.650 mm N/A 2.0000 in50.800 mm N/A 4.7499 in120.647 mm N/A 368000 lbf1640000 N N/A CAD
LM263149DW - LM263110 N/A LM263100 N/A 14 in355.6 mm N/A 18 in457.2 mm N/A 4.7500 in120.650 mm N/A 2.0000 in50.800 mm N/A 4.7499 in120.647 mm N/A 368000 lbf1640000 N N/A CAD
LM278848D - LM278810 N/A LM278800 N/A 23.0625 in585.788 mm N/A 30.3750 in771.525 mm N/A 9.0625 in230.188 mm N/A 3.8125 in96.838 mm N/A 9.0624 in230.185 mm N/A 1290000 lbf5730000 N N/A CAD
Unit of Measure
« 16 17 18 19