All Product Types > ENGINEERED BEARINGS > Mounted Bearings > Spherical Roller Bearing Metric and Inch Accessories > Inch Accessories - Locknut and Lockwasher > View Items  

Inch Accessories - Locknut and Lockwasher

Check up to five results to perform an action.


  • The chart below shows dimensions for locknuts and lockwashers used in the mounting of straight bore bearings on shafts.
  • Other dimensions and tolerances related to shaft configurations are also shown.
  • Dimensions are presented according to bearing bore size and are applicable to bearings in the various series (e.g., 222 and 223 etc.).



Search Items



    Download PDF Download PDF   
    border="0" Printable Page  
    Email Email This Page  
    Save To Favorites Save To Favorites
  
Compare Items
   
  Results 1 - 25 of 26 1 2 

Part Number

Bearing Bore

Major Diameter

Threads No. per Inch

Diameter S-3

Locknut

Lockwasher

CAD

N 07-W 07 35 mm 34.95 mm
1.376
in
18 31.75 mm
1.25
in
N 07 W 07 CAD Icon (for items table)
N 08-W 08 40 mm 39.7 mm
1.563
in
18 36.51 mm
1.4375
in
N 08 W 08 CAD Icon (for items table)
N 09-W 09 45 mm 44.88 mm
1.767
in
18 42.86 mm
1.6875
in
N 09 W 09 CAD Icon (for items table)
N 10-W 10 50 mm 49.96 mm
1.967
in
18 47.63 mm
1.875
in
N 10 W 10 CAD Icon (for items table)
N 11-W 11 55 mm 54.79 mm
2.157
in
18 52.39 mm
2.0625
in
N 11 W 11 CAD Icon (for items table)
N 12-W 12 60 mm 59.94 mm
2.360
in
18 57.15 mm
2.25
in
N 12 W 12 CAD Icon (for items table)
N 13-W 13 65 mm 64.72 mm
2.548
in
18 61.91 mm
2.4375
in
N 13 W 13 CAD Icon (for items table)
N 14-W 14 70 mm 69.88 mm
2.751
in
18 66.68 mm
2.625
in
N 14 W 14 CAD Icon (for items table)
AN 15-W 15 75 mm 74.5 mm
2.933
in
12 71.44 mm
2.8125
in
AN 15 W 15 CAD Icon (for items table)
AN 16-W 16 80 mm 79.68 mm
3.137
in
12 76.2 mm
3
in
AN 16 W 16 CAD Icon (for items table)
AN 17-W 17 85 mm 84.84 mm
3.34
in
12 80.96 mm
3.1875
in
AN 17 W 17 CAD Icon (for items table)
AN 18-W 18 90 mm 89.59 mm
3.527
in
12 85.73 mm
3.375
in
AN 18 W 18 CAD Icon (for items table)
AN 19-W 19 95 mm 94.74 mm
3.73
in
12 90.49 mm
3.5625
in
AN 19 W 19 CAD Icon (for items table)
AN 20-W 20 100 mm 99.52 mm
3.918
in
12 96.84 mm
3.8125
in
AN 20 W 20 CAD Icon (for items table)
AN 21-W 21 105 mm 104.7 mm
4.122
in
12 100.01 mm
3.9375
in
AN 21 W 21 CAD Icon (for items table)
AN 22-W 22 110 mm 109.86 mm
4.325
in
12 106.36 mm
4.1875
in
AN 22 W 22 CAD Icon (for items table)
AN 24-W 24 120 mm 119.79 mm
4.716
in
12 115.89 mm
4.5625
in
AN 24 W 24 CAD Icon (for items table)
AN 26-W 26 130 mm 129.69 mm
5.106
in
12 125.41 mm
4.9375
in
AN 26 W 26 CAD Icon (for items table)
AN 28-W 28 140 mm 139.62 mm
5.497
in
12 134.94 mm
5.3125
in
AN 28 W 28 CAD Icon (for items table)
AN 30-W 30 150 mm 149.56 mm
5.888
in
12 146.05 mm
5.75
in
AN 30 W 30 CAD Icon (for items table)
AN 32-W 32 160 mm 159.61 mm
6.284
in
8 153.99 mm
6 1/16
in
AN 32 W 32 CAD Icon (for items table)
AN 34-W 34 170 mm 169.14 mm
6.659
in
8 163.51 mm
6.4375
in
AN 34 W 34 CAD Icon (for items table)
AN 36-W 36 180 mm 179.48 mm
7.066
in
8 174.63 mm
6.875
in
AN 36 W 36 CAD Icon (for items table)
AN 38-W 38 190 mm 189.79 mm
7.472
in
8 184.15 mm
7.25
in
AN 38 W 38 CAD Icon (for items table)
AN 40-W 40 200 mm 199.31 mm
7.847
in
8 193.68 mm
7.625
in
AN 40 W 40 CAD Icon (for items table)
  Results 1 - 25 of 26 1 2