Pillow blocks, the most commonly used type of mounted units, provide shaft support where the mounting surface is parallel to the shaft axis. The bolt holes are usually slotted for easy adjustment during mounting.

Pillow blocks come in a variety of configurations.

  • Narrow series (V and S) are lightweight, yet structurally designed to support bearing load.
  • Premium width series (R and Y) are three times stronger for rougher environments. They’re available in two styles that fit typical applications.
  • Pressed steel and rubber pillow blocks are available for light-duty applications.
1 - 25 of 27 | Results Per Page | View | Unit of Measure
1 2 
Clear Filter

Series

Shaft Size d (in)

Total Width (mm)

Total Width (in)

Dynamic Load Rating (N)

Dynamic Load Rating (lbf)

Seal Type

Part Number

Shaft Size d

Total Width

Static Load Rating

Dynamic Load Rating

Seal Type

Housing Construction

CAD

N/A 1.1875 in N/A 54 mm2.125 in N/A 11100 N2500 lbf N/A 21600 N4800 lbf N/A Shroud Seal N/A Two-Bolt Pillow Block N/A
N/A 1.1875 in N/A 60.3 mm2.375 in N/A 15600 N3550 lbf N/A 33500 N7550 lbf N/A Shroud Seal N/A Two-Bolt Pillow Block N/A
N/A 1.2500 in N/A 60.3 mm2.375 in N/A 11500 N3400 lbf N/A 28500 N6400 lbf N/A Shroud Seal N/A Two-Bolt Pillow Block N/A
N/A 1.4375 in N/A 60.3 mm2.375 in N/A 11500 N3400 lbf N/A 28500 N6400 lbf N/A Shroud Seal N/A Two-Bolt Pillow Block N/A
N/A 1.4375 in N/A 69.8 mm2.75 in N/A 21200 N4750 lbf N/A 40500 N9150 lbf N/A Shroud Seal N/A Two-Bolt Pillow Block N/A
N/A 1.5 in N/A 60.3 mm2.375 in N/A 19839 N4460 lbf N/A 36164 N8130 lbf N/A Shroud Seal N/A Two-Bolt Pillow Block N/A
N/A 1.5 in N/A 79.4 mm3.125 in N/A 26100 N5850 lbf N/A 49000 N11000 lbf N/A Shroud Seal N/A Two-Bolt Pillow Block N/A
N/A 1.6875 in N/A 60.3 mm2.375 in N/A 20461 N4600 lbf N/A 36297 N8160 lbf N/A Shroud Seal N/A Two-Bolt Pillow Block N/A
N/A 1.6875 in N/A 79.4 mm3.125 in N/A 31600 N7100 lbf N/A 58500 N13200 lbf N/A Shroud Seal N/A Two-Bolt Pillow Block N/A
N/A 1.9375 in N/A 69.8 mm2.75 in N/A 22700 N5100 lbf N/A 39000 N8800 lbf N/A Shroud Seal N/A Two-Bolt Pillow Block N/A
N/A 1.9375 in N/A 79.4 mm3.125 in N/A 37900 N8500 lbf N/A 68000 N15300 lbf N/A Shroud Seal N/A Two-Bolt Pillow Block N/A
N/A 2.1875 in N/A 79.4 mm3.125 in N/A 28500 N6400 lbf N/A 48000 N10800 lbf N/A Shroud Seal N/A Two-Bolt Pillow Block N/A
N/A 2.1875 in N/A 88.900 mm3.5000 in N/A 43600 N9800 lbf N/A 80000 N18000 lbf N/A Shroud Seal N/A Two-Bolt Pillow Block N/A
N/A 2.4375 in N/A 79.4 mm3.125 in N/A 35600 N8000 lbf N/A 58500 N13200 lbf N/A Shroud Seal N/A Two-Bolt Pillow Block N/A
N/A 2.4375 in N/A 101.6 mm4 in N/A 51700 N11600 lbf N/A 90000 N20400 lbf N/A Shroud Seal N/A Two-Bolt Pillow Block N/A
N/A 2.6875 in N/A 88.900 mm3.5000 in N/A 43992 N9890 lbf N/A 68947 N15500 lbf N/A Shroud Seal N/A Two-Bolt Pillow Block N/A
N/A 2.6875 in N/A 111.1 mm4.3750 in N/A 66800 N15000 lbf N/A 116000 N26000 lbf N/A Shroud Seal N/A Two-Bolt Pillow Block N/A
N/A 2.9375 in N/A 88.900 mm3.5000 in N/A 43600 N9800 lbf N/A 68000 N15300 lbf N/A Shroud Seal N/A Two-Bolt Pillow Block N/A
N/A 2.9375 in N/A 111.1 mm4.3750 in N/A 75700 N17000 lbf N/A 125000 N28500 lbf N/A Shroud Seal N/A Two-Bolt Pillow Block N/A
N/A 3.1875 in N/A 111.1 mm4.3750 in N/A 86000 N19300 lbf N/A 137000 N30500 lbf N/A Shroud Seal N/A Two-Bolt Pillow Block N/A
N/A 3 7/16 in N/A 111.1 mm4.3750 in N/A 61000 N13700 lbf N/A 93000 N20800 lbf N/A Shroud Seal N/A Two-Bolt Pillow Block N/A
N/A 3 7/16 in N/A 120.6 mm4.75 in N/A 106900 N24000 lbf N/A 156000 N35500 lbf N/A Shroud Seal N/A Two-Bolt Pillow Block N/A
N/A 3 11/16 in N/A 125.4 mm4.938 in N/A 175259 N39400 lbf N/A 222411 N50000 lbf N/A Shroud Seal N/A Two-Bolt Pillow Block N/A
N/A 3.9375 in N/A 133.4 mm5.25 in N/A 140300 N31500 lbf N/A 193000 N43000 lbf N/A Shroud Seal N/A Two-Bolt Pillow Block N/A
N/A 4.1875 in N/A 158.8 mm6.2500 in N/A 202394 N45500 lbf N/A 253548 N57000 lbf N/A Shroud Seal N/A Two-Bolt Pillow Block N/A
1 - 25 of 27 | Results Per Page | View | Unit of Measure
1 2