Print Back
TTHD (Tapered Thrust Heavy-Duty) bearings are engineered for superior load capacity and efficiency. Each bearing features two thrust races, precision rollers, and a durable cage. This advanced design delivers up to 40% more load capacity compared to cylindrical and spherical bearings of the same envelope dimensions. The unique configuration of TTHD bearings provides a critical advantage: true rolling motion. By aligning raceway and roller extensions to converge at a single point on the axis of rotation, TTHD bearings minimize friction. This results in reduced heat generation, less wear on races and rollers, and longer service life for demanding applications.
Timken--Type-TTHD-Thrust-Tapered-Roller-Bearings_Main_Family_Picture
Unit of Measure
1 2 3 

Part Number

Bore (d)

O.D. (D)

Width (T)

Static Axial Load Rating (Ca0)

Dynamic Axial Rating - 90M Revs (Ca90)

CAD

T135-902A1 N/A 1.3750 in N/A 3 in76.2 mm N/A 0.625 in15.875 mm N/A 71200 lbf320000 N N/A 7130 lbf30000 N N/A
T1750-902A1 N/A 1.7500 in N/A 3.336 in84.734 mm N/A 0.7188 in18.258 mm N/A 97700 lbf430000 N N/A 9460 lbf40000 N N/A
T1750-90010 N/A 1.7500 in N/A 3.336 in84.734 mm N/A 0.7188 in18.258 mm N/A 97700 lbf430000 N N/A 9460 lbf40000 N N/A
T200A-902A1 N/A 2 in N/A 4.3125 in109.538 mm N/A 0.875 in22.225 mm N/A 181000 lbf800000 N N/A 16400 lbf70000 N N/A
T200A-903A2 N/A 2 in N/A 4.3125 in109.538 mm N/A 0.875 in22.225 mm N/A 181000 lbf800000 N N/A 16400 lbf70000 N N/A
T2520-902A1 N/A 2.5000 in N/A 4.6250 in117.475 mm N/A 1 in25.4 mm N/A 180000 lbf800000 N N/A 16900 lbf80000 N N/A
T2520-903A2 N/A 2.5000 in N/A 4.6250 in117.475 mm N/A 1 in25.4 mm N/A 180000 lbf800000 N N/A 16900 lbf80000 N N/A
30TTHD013 N/A 3 in N/A 6.3750 in161.925 mm N/A 1.312 in33.325 mm N/A 405000 lbf1800000 N N/A 37900 lbf170000 N N/A
T311-902A1 N/A 3 in N/A 6.3750 in161.925 mm N/A 1.3215 in33.338 mm N/A 395000 lbf1760000 N N/A 34200 lbf150000 N N/A
T311F-902A3 N/A 3 in N/A 6.3750 in161.925 mm N/A 1.3215 in33.338 mm N/A 545000 lbf2440000 N N/A 281000 lbf1250000 N N/A
T311-903A2 N/A 3 in N/A 6.3750 in161.925 mm N/A 1.3215 in33.338 mm N/A 395000 lbf1760000 N N/A 34200 lbf150000 N N/A
T411-902A4 N/A 4.0000 in N/A 8.5000 in215.900 mm N/A 1.8125 in46.038 mm N/A 682000 lbf3030000 N N/A 56800 lbf250000 N N/A
T411F-902A5 N/A 4.0000 in N/A 8.5000 in215.900 mm N/A 1.8125 in46.038 mm N/A 945000 lbf4200000 N N/A 485000 lbf2160000 N N/A
T411-903A2 N/A 4.0000 in N/A 8.5000 in215.900 mm N/A 1.8125 in46.038 mm N/A 682000 lbf3030000 N N/A 56800 lbf250000 N N/A
T441-902A1 N/A 4.4 in N/A 8.8 in223.52 mm N/A 2.2 in55.88 mm N/A 727000 lbf3230000 N N/A 60700 lbf270000 N N/A
T441-903A2 N/A 4.4 in N/A 8.8 in223.52 mm N/A 2.2 in55.88 mm N/A 727000 lbf3230000 N N/A 60700 lbf270000 N N/A
T451-902A1 N/A 4.5000 in N/A 9.8750 in250.825 mm N/A 2.125 in53.975 mm N/A 985000 lbf4380000 N N/A 79100 lbf350000 N N/A
T520-902A3 N/A 5 in N/A 9.8750 in250.825 mm N/A 2.1875 in55.563 mm N/A 831000 lbf3700000 N N/A 69500 lbf310000 N N/A
F-530-A N/A 5 in N/A 10.5 in266.7 mm N/A 2.3125 in58.738 mm N/A 1060000 lbf4720000 N N/A 60100 lbf265000 N N/A
T511-902A3 N/A 5 in N/A 10.5 in266.7 mm N/A 2.3125 in58.738 mm N/A 1030000 lbf4580000 N N/A 83600 lbf370000 N N/A
T511F-902A5 N/A 5 in N/A 10.5 in266.7 mm N/A 2.3125 in58.738 mm N/A 1430000 lbf6350000 N N/A 730000 lbf3260000 N N/A
T511-903A2 N/A 5 in N/A 10.5 in266.7 mm N/A 2.3125 in58.738 mm N/A 1030000 lbf4580000 N N/A 83600 lbf370000 N N/A
T511A-902A4 N/A 5.0625 in N/A 10.5 in266.7 mm N/A 2.3125 in58.738 mm N/A 1030000 lbf4580000 N N/A 83600 lbf370000 N N/A
T9250FA-90015 N/A 5.5000 in N/A 21.5 in546.1 mm N/A 5 in127 mm N/A 7050000 lbf31200000 N N/A 3600000 lbf16050000 N N/A
N-3247-A N/A 6.0000 in N/A 11.5000 in292.100 mm N/A 3 in76.2 mm N/A 1150000 lbf5120000 N N/A 83680 lbf370000 N N/A
Unit of Measure
1 2 3