Part Number |
Series |
Bore (d) |
Inner Ring Width (B) |
Dynamic Radial Load Rating - 1M Revs (C1) |
Static Radial Load Rating (C0) |
CAD |
|---|---|---|---|---|---|---|
| EE526131D | N/A 526000 | N/A 13.0000 in330.200 mm | N/A 5.8125 in147.638 mm | N/A 281000 lbf1250000 N | N/A 523000 lbf2320000 N |
N/A
|
| EE529090DW | N/A 529000 | N/A 9.0000 in228.600 mm | N/A 5.5 in139.7 mm | N/A 250000 lbf1110000 N | N/A 412000 lbf1830000 N |
N/A
|
| EE700090D | N/A 700000 | N/A 9.0000 in228.600 mm | N/A 6.5000 in165.100 mm | N/A 349000 lbf1550000 N | N/A 481000 lbf2140000 N |
N/A
|
| EE722111D | N/A 722000 | N/A 11 in279.4 mm | N/A 6.5625 in166.688 mm | N/A 363000 lbf1610000 N | N/A 527000 lbf2350000 N |
N/A
|
| EE722112D | N/A 722000 | N/A 11 in279.4 mm | N/A 7.25 in184.15 mm | N/A 363000 lbf1610000 N | N/A 527000 lbf2350000 N |
N/A
|
| EE724121D | N/A 724000 | N/A 12 in304.8 mm | N/A 6.5000 in165.100 mm | N/A 379000 lbf1690000 N | N/A 573000 lbf2550000 N |
N/A
|
| EE738101D | N/A 738000 | N/A 10.0000 in254.000 mm | N/A 6.5000 in165.100 mm | N/A 319000 lbf1420000 N | N/A 525000 lbf2340000 N |
N/A
|
| EE738101DH | N/A 738000 | N/A 10.0000 in254.000 mm | N/A 6.5000 in165.100 mm | N/A 366000 lbf1630000 N | N/A 525000 lbf2340000 N |
N/A
|
| EE790119D | N/A 790000 | N/A 12 in304.8 mm | N/A 11.2500 in285.750 mm | N/A 695000 lbf3090000 N | N/A 923000 lbf4100000 N |
N/A
|
| EE821096D | N/A 821000 | N/A 9.5000 in241.300 mm | N/A 6.875 in174.625 mm | N/A 342000 lbf1520000 N | N/A 537000 lbf2390000 N |
N/A
|
| EE822101D | N/A 822000 | N/A 10.0000 in254.000 mm | N/A 5.2500 in133.350 mm | N/A 264000 lbf1180000 N | N/A 392000 lbf1740000 N |
N/A
|
| EE823103D | N/A 823000 | N/A 10.2500 in260.350 mm | N/A 7.7500 in196.850 mm | N/A 362000 lbf1610000 N | N/A 601000 lbf2670000 N |
N/A
|
| EE833161XD | N/A 833000 | N/A 16.0000 in406.400 mm | N/A 7.6250 in193.675 mm | N/A 519000 lbf2310000 N | N/A 1070000 lbf4770000 N |
N/A
|
| EE91700D | N/A 91000 | N/A 7.0000 in177.800 mm | N/A 4.1875 in106.363 mm | N/A 110000 lbf490000 N | N/A 163000 lbf723000 N |
N/A
|
| EE921150D | N/A 920000 | N/A 11.5 in292.1 mm | N/A 5.625 in142.875 mm | N/A 339000 lbf1510000 N | N/A 447000 lbf1990000 N |
N/A
|
| EE941206D | N/A 940000 | N/A 12 in304.8 mm | N/A 5.3125 in134.938 mm | N/A 348000 lbf1550000 N | N/A 471000 lbf2090000 N |
N/A
|
| EE941207D | N/A 940000 | N/A 12 in304.8 mm | N/A 5.5625 in141.288 mm | N/A 348000 lbf1550000 N | N/A 471000 lbf2090000 N |
N/A
|
| H228649D | N/A H228600 | N/A 5.3750 in136.525 mm | N/A 4.75 in120.65 mm | N/A 145000 lbf647000 N | N/A 237000 lbf1050000 N |
N/A
|
| H239649D | N/A H239600 | N/A 7.3750 in187.325 mm | N/A 6.3750 in161.925 mm | N/A 236000 lbf1050000 N | N/A 356000 lbf1580000 N |
N/A
|
| H242649D | N/A H242600 | N/A 8.1250 in206.375 mm | N/A 7.25 in184.15 mm | N/A 305000 lbf1350000 N | N/A 522000 lbf2320000 N |
N/A
|
| H244849D | N/A H244800 | N/A 8.625 in219.075 mm | N/A 7.875 in200.025 mm | N/A 325000 lbf1450000 N | N/A 592000 lbf2630000 N |
N/A
|
| H247549D | N/A H247500 | N/A 9.25 in234.95 mm | N/A 8.2500 in209.550 mm | N/A 399000 lbf1770000 N | N/A 699000 lbf3110000 N |
N/A
|
| H432549D | N/A H432500 | N/A 6.1250 in155.575 mm | N/A 4.8125 in122.238 mm | N/A 142000 lbf632000 N | N/A 257000 lbf1140000 N |
N/A
|
| HH224346DD | N/A HH224300 | N/A 4.5000 in114.300 mm | N/A 6 in152.4 mm | N/A 153000 lbf680000 N | N/A 204000 lbf906000 N |
N/A
|
| HH231637D | N/A HH231600 | N/A 5 in127 mm | N/A 6.25 in158.75 mm | N/A 257000 lbf1140000 N | N/A 302000 lbf1340000 N |
N/A
|