Print Back
Timken Type TTHDFL‑V‑Flat thrust tapered roller bearings are engineered for high axial load capacity and reliable performance in demanding industrial applications. Featuring a flat-seated flange design and precision‑machined tapered rollers, these bearings provide excellent thrust handling, stable alignment, and reduced friction under heavy-duty operating conditions. Built from premium materials and manufactured to tight tolerances, TTHDFL‑V‑Flat bearings deliver long service life and consistent performance in applications where axial forces and durability are critical. With a design that simplifies installation and maintenance, Timken® Type TTHDFL‑V‑Flat thrust tapered roller bearings help OEMs and maintenance teams optimize uptime, lower lifecycle costs, and maintain peak operational efficiency.
Timken--Type-TTHDFL-V-Flat-Thrust-Tapered-Roller-Bearings_Main_Family_Picture
TTHDFL_2D
Unit of Measure
1 2 3 

Part Number

Bore (d)

O.D. (D)

Width (T)

Static Axial Load Rating (Ca0)

Dynamic Axial Rating - 90M Revs (Ca90)

CAD

C-8515-A N/A 3 in N/A 6.3750 in161.925 mm N/A 1.312 in33.325 mm N/A 584000 lbf2600000 N N/A 44300 lbf200000 N N/A
W-3490-A N/A 3.5000 in N/A 7.5 in190.5 mm N/A 2 in50.8 mm N/A 551000 lbf2450000 N N/A 56500 lbf250000 N N/A
N-3568-A N/A 4.0000 in N/A 9.7500 in247.650 mm N/A 2.625 in66.675 mm N/A 1153000 lbf5130000 N N/A 87800 lbf390000 N N/A
120TTVF85 OO487 N/A 4.7244 in N/A 11.8110 in300 mm N/A 3.1103 in79 mm N/A 1640000 lbf7310000 N N/A 140000 lbf620000 N N/A
T4920-90010 N/A 4.921 in N/A 7 5/16 in185.738 mm N/A 1 in25.4 mm N/A 282000 lbf1250000 N N/A 21000 lbf90000 N N/A
N-3586-A N/A 4.9985 in N/A 11.0000 in279.400 mm N/A 2.3125 in58.738 mm N/A 1580000 lbf7020000 N N/A 117000 lbf520000 N N/A
W-3217-B N/A 5 in N/A 10.5 in266.7 mm N/A 2.3125 in58.738 mm N/A 1080000 lbf4780000 N N/A 89000 lbf400000 N N/A
D-3461-C N/A 5 in N/A 10.5 in266.7 mm N/A 2.3125 in58.738 mm N/A 1080000 lbf4780000 N N/A 89000 lbf400000 N N/A
T660V-90011 N/A 6.6250 in N/A 12 in304.8 mm N/A 2.75 in69.85 mm N/A 1460000 lbf6510000 N N/A 111000 lbf490000 N N/A
G-3304-B N/A 6.6250 in N/A 12 in304.8 mm N/A 2.75 in69.85 mm N/A 1610000 lbf7170000 N N/A 130000 lbf580000 N N/A
S-4059-B N/A 6.8750 in N/A 14.1250 in358.775 mm N/A 3.25 in82.55 mm N/A 1252000 lbf5570000 N N/A 597000 lbf2660000 N N/A
W-3218-B N/A 7.0000 in N/A 14.5000 in368.300 mm N/A 3.235 in82.169 mm N/A 2670000 lbf11900000 N N/A 198000 lbf880000 N N/A
C-8435-A N/A 7.0000 in N/A 14.5000 in368.300 mm N/A 3.25 in82.55 mm N/A 2670000 lbf11900000 N N/A 198000 lbf880000 N N/A
G-3353-B N/A 7.0000 in N/A 14.5000 in368.300 mm N/A 3.25 in82.55 mm N/A 2530000 lbf11250000 N N/A 171000 lbf760000 N N/A
N-3559-A N/A 7.0000 in N/A 16.25 in412.75 mm N/A 4.375 in111.125 mm N/A 2920000 lbf13000000 N N/A 237000 lbf1060000 N N/A
B-8809-C N/A 7.875 in N/A 15.97 in405.643 mm N/A 4.375 in111.125 mm N/A 2920000 lbf13000000 N N/A 237000 lbf1060000 N N/A
N-3553-A N/A 8 in N/A 16.5000 in419.100 mm N/A 3.625 in92.075 mm N/A 3070000 lbf13700000 N N/A 241000 lbf1070000 N N/A
T-6240-A N/A 9.0000 in N/A 19.0000 in482.600 mm N/A 4-1/8 in104.775 mm N/A 4590000 lbf20400000 N N/A 320000 lbf1430000 N N/A
V-463-A N/A 9.25 in N/A 21.5 in546.1 mm N/A 6 in152.4 mm N/A 6950000 lbf30900000 N N/A 519000 lbf2310000 N N/A
N-3506-A N/A 9.5000 in N/A 21.75 in552.45 mm N/A 5.5 in139.7 mm N/A 6990000 lbf31100000 N N/A 499000 lbf2220000 N N/A
N-3560-A N/A 9.5000 in N/A 23.0 in584.2 mm N/A 6 in152.4 mm N/A 7580000 lbf33700000 N N/A 551000 lbf2450000 N N/A
I-2077-C N/A 9.999 in N/A 20.0000 in508.000 mm N/A 3.75 in95.25 mm N/A 4400000 lbf19600000 N N/A 307000 lbf1370000 N N/A
C-8326-A N/A 10.0000 in N/A 20.0000 in508.000 mm N/A 4.25 in107.95 mm N/A 5050000 lbf22500000 N N/A 358000 lbf1590000 N N/A
C-8184-A N/A 10.0000 in N/A 21.5 in546.1 mm N/A 5 in127 mm N/A 6370000 lbf28300000 N N/A 457000 lbf2030000 N N/A
T10100V-902A1 N/A 10.1 in N/A 21.5 in546.1 mm N/A 6.485 in164.719 mm N/A 6370000 lbf28300000 N N/A 465000 lbf2070000 N N/A
Unit of Measure
1 2 3